E_IEC870_5_103MTypeID
TYPE E_IEC870_5_103MTypeID:
(
M_TYPEUNDEF_3 := 0, (* Not used *)
M_TTM_TA_3 := 1, (* Time-tagged message *)
M_TMR_TA_3 := 2, (* Time-tagged message with relative time *)
M_MEI_NA_3 := 3, (* Measurands I *)
M_TME_TA_3 := 4, (* Time-tagged measurands with relative time *)
M_IRC_NA_3 := 5, (* Identification *)
M_SYN_TA_3 := 6, (* Time synchronisation *)
M_TGI_NA_3 := 8, (* General interrogation *)
M_MEII_NA_3 := 9, (* Measurands II *)
M_GD_XA_3 := 10,(* Generic data *)
M_GI_XA_3 := 11,(* Generic identification *)
M_LRD_TA_3 := 23,(* List of recorded disturbances *)
M_RTD_TA_3 := 26,(* Ready for transmission of disturbance data *)
M_RTC_NA_3 := 27,(* Ready for transmission of channel *)
M_RTT_NA_3 := 28,(* Ready for transmission of tags *)
M_TOT_NA_3 := 29,(* Transmission of tags *)
M_TOV_NA_3 := 30,(* Transmission of disturbance values *)
M_EOT_NA_3 := 31 (* End of transmission *)
);
END_TYPE
ASDU type identifier in monitoring direction (slave -> master).
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.10.0 Build >= 1313 | PC or CX (x86, ARM) | TcIEC870_5_103Link.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; TcIEC870_5_101.Lib; TcIEC870_5_101Link.Lib; COMlibV2.Lib; are included automatically ) |