M_TTM_TA_3
Time-tagged message.
- obj |
|
|
|
| |||||||||
|--- | + head |
|
|
| Reserved | ||||||||
|--- | - ident |
|
|
| |||||||||
| | |--- | eType | = 0x1 (1) | = M_TTM_TA_3 | |||||||||
| | |--- | bSQ |
| = TRUE | Sequence of information objects | ||||||||
| | |--- | nObj |
| = 1 | Number of objects | ||||||||
| | |--- | eCOT |
|
| |||||||||
| | |--- | asduAddr |
|
| Common address of asdu | ||||||||
| | |--- | eClass |
|
| |||||||||
|--- | - info |
|
|
| |||||||||
| |--- | fc |
|
| |||||||||
| |--- | n |
|
| |||||||||
| |--- | stream |
|
| |||||||||
|
| |--- | length | = 6 |
| ||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|
|
|
| |--- | data[0] = | 0 | 0 | 0 | 0 | 0 | 0 | DPI = Double-point information | ||
|
|
| |--- | data[1..4] = | Four octets binary time tag | ||||||||
|
|
| |--- | data[5] = | Supplementary information | ||||||||
|
|
| |--- | data[6..IEC870_MAX_ASDU_DATA_BYTE] = |
| Reserved |