T_CP32Time2a
Four octets binary time format.
TYPE T_CP32Time2a :
STRUCT
Milliseconds : WORD; (* 0..59.999ms = 60sec = 1min *)
IVResMinute : BYTE; (* Bit 7 = IV (invalid time), Bit 6 = Res (spare bit), Bit 0..5 = Minutes (0..59min) *)
SURes2Hour : BYTE; (* Bit 7 = SU (1=summer time, 0=normal time), Bits 5..6 = Res2, Bits 0..4 = Hours (0..23) *)
END_STRUCT
END_TYPE
Requirements
Development Environment | Target System | PLC libraries to include |
---|---|---|
TwinCAT v2.10.0 Build >= 1307 | PC oder CX (x86, ARM) | TcIEC870_5_101.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib; TcUtilities.Lib; are included automatically ) |