Overview
Function blocks in Temp.-Ctrl. Folder
Name | Description |
|---|---|
Framework function block to be called cyclically. | |
Zones of temperature control are switched to active or passive state. | |
Zones of the temperature control are switched to standby or active state. | |
This function block determines a set of state information of a zone. | |
This function block checks the type of the linked terminal once and parameterizes it according to the specified sensor type. |
Utilities
Name | Description |
|---|---|
The I/O data of FM3312 or FM3332 fieldbus modules are adapted to the I/O structures of the library. | |
The data of the supply groups of the temperature control are initialized. | |
The data of the controller zones of the temperature control are initialized. | |
Function block is used for read access to EL terminals. | |
Function block is used for write access to EL terminals. | |
Function block is used for read access to KL terminals. | |
Function block is used for write access to KL terminals. | |
FUN_TempCtrlSensorTypeCode_TcPfw | The function returns the numerical translation for a textual sensor type. |
FUN_TempCtrlSensorTypeName_TcPfw | The function returns the textual translation for a numeric sensor type. |
Framework function blocks in the StandAlone folder
Name | Description |
|---|---|
This function block reads the parameters of a zone from a file. | |
This function block writes the parameters of a zone into a file. | |
This function block writes the parameters of a zone into a file. |
Data types: Enumerations
Name | Description |
|---|---|
Identifiers for selecting the output signal of a zone of temperature control. | |
Identifiers for the supported types of temperature sensors. | |
Framework basics: Identifiers for the supported types of I/O terminals. |
Data types: Structure types
Name | Description |
|---|---|
Such a structure contains the input data of a FM3312 or FM3332 fieldbus module. | |
Such a structure contains the parameters and runtime data of a supply group. | |
State and activity of a zone of temperature control. | |
Input data of a zone of temperature control. | |
Output data of a zone of temperature control. | |
Machine data of a zone of temperature control. | |
Product data of a zone of temperature control. | |
Visualization data of a zone of temperature control. |