FB_TempCtrlState_TcPfw

FB_TempCtrlState_TcPfw 1:

This function block determines a set of state information of a zone.

Syntax

VAR_INPUT
    ModuleId:INT:=-1;
    ZoneId:INT:=-1;
END_VAR
VAR_OUTPUT
    Disabled         : BOOL;
    Enabled          : BOOL;
    OnStandBy        : BOOL;
    Error            : BOOL;
    Tuning           : BOOL;
    Alarm_LL         : BOOL;
    Alarm_L          : BOOL;
    Alarm_H          : BOOL;
    Alarm_HH         : BOOL;
    Alarm_AL         : BOOL;
    Alarm_AH         : BOOL;
    ExtruderBlock    : BOOL;
    Alarm_NoResponse : BOOL;
END_VAR

FB_TempCtrlState_TcPfw 2: Inputs

Name

Type

Description

ModuleId

INT

ModuleId of the temperature zones to be controlled.

ZoneId

INT

ZoneId of the temperature zones to be controlled.

FB_TempCtrlState_TcPfw 3: Outputs

Name

Type

Description

Disabled

BOOL

TRUE if the zone is not enabled.

Enabled

BOOL

TRUE if the zone is enabled.

OnStandBy

BOOL

TRUE if the zone is enabled and switched to lowering.

Error

BOOL

TRUE if the zone is in an error state.

Tuning

BOOL

TRUE if the automatic tuning function of the zone is active.

Alarm_LL

BOOL

TRUE if the actual temperature of the zone falls below the outer negative tolerance threshold.

Alarm_L

BOOL

TRUE if the actual temperature of the zone falls below the inner negative tolerance threshold.

Alarm_H

BOOL

TRUE if the actual temperature of the zone falls below the inner positive tolerance threshold.

Alarm_HH

BOOL

TRUE if the actual temperature of the zone exceeds the outer positive tolerance threshold.

Alarm_AL

BOOL

TRUE if the actual temperature of the zone falls below the negative absolute alarm threshold.

Alarm_AH

BOOL

TRUE if the actual temperature of the zone exceeds the positive absolute alarm threshold.

ExtruderBlock

BOOL

TRUE if the actual temperature of the zone falls below the negative absolute alarm threshold and this causes the extruder to shut down.

Alarm_NoResponse

BOOL

TRUE if the actual temperature of the zone does not show an appropriate response to the heating power. Possible cause is, for example, an incorrectly mounted sensor or a defect in the heater that cannot be detected by other means.

Behavior of the function block:

In each cycle, the function block updates the state of one or more zones. Here, the behavior is determined in detail by the call: