ST_TcPfw_TempToHmi_Itf
Such a structure contains the visualization data of a zone of temperature control.
Syntax
TYPE ST_TcPfw_TempToHmi_Itf :
(* last modification: 25.09.2008 *)
STRUCT
ActualTemp : LREAL;
SupplyMatch : LREAL;
ActCurrent : LREAL;
FileErrId : DINT;
ErrorId : UINT;
ModuleId : INT;
PowerLevel : INT;
ZoneId : INT;
Cooling : BOOL;
Enable : BOOL;
Error : BOOL;
FileErr : BOOL;
Heating : BOOL;
InUse : BOOL;
OnStandBy : BOOL;
TuningActive : BOOL;
TuningDone : BOOL;
IdleLoadActive : BOOL;
IdleLoadDone : BOOL;
LooptestActive : BOOL;
ExtruderCompActive: BOOL;
ExtruderCompDone : BOOL;
(*
*)
END_STRUCT
END_TYPEParameter
Name | Type | Description |
|---|---|---|
ActualTemp | LREAL | The actual temperature of the zone. |
SupplyMatch | LREAL | Reflects the relationship between measured current power and the specified target power. |
ActCurrent | LREAL | Actual current. |
FileErrId | DINT | In case of storage/loading of the zone, a coded information is provided here. However, only if saving and loading are performed via the machine and product parameters. |
ErrorId | UINT | In the event of an error, coded information is provided here. The conversion of the error number into a plain text can be seen in the global variables. Error numbers that are not listed there are usually general Beckhoff error numbers of subordinate function blocks (mostly ADS errors). |
ModuleId | INT | This Id specifies the group to which this zone is assigned. |
PowerLevel | INT | This value reflects the power value specified by the controller in %. |
ZoneId | INT | This Id reflects the classification of the zone within its group. |
Cooling | BOOL | A TRUE here indicates that the zone is actively cooling. |
Enable | BOOL | A TRUE here indicates that the controller is enabled for the zone. |
Error | BOOL | A TRUE here indicates that a controller, autotuning or hardware error has occurred in the zone. |
FileErr | BOOL | A TRUE here signals that an error has occurred in the storage/loading case of the zone. |
Heating | BOOL | A TRUE here indicates that the zone is actively heating. |
InUse | BOOL | A TRUE here indicates that the zone is an active part of the current configuration. Prerequisite is that in the machine parameters ModuleId<>0; ZoneId<>0; SupplyId<>0 and InUse:=TRUE |
OnStandBy | BOOL | A TRUE indicates here that the zone has been switched to the standby setpoint. |
TuningActive | BOOL | During autotuning of the zone this signal is TRUE. |
TuningDone | BOOL | A successful autotuning of the zone is reported here. |
IdleLoadActive | BOOL | This signal is TRUE during IdleLoad tuning of the zone. |
IdleLoadDone | BOOL | A successful IdleLoad tuning of the zone is reported here. |
LooptestActive | BOOL | A TRUE here indicates that power measurement is active. |
ExtruderCompActive | BOOL | Signals that the automatic calculation of extruder compensation is active. |
ExtruderCompDone | BOOL | Signals that the automatic calculation of the extruder compensation has been successful. |