ST_TcPfw_TempCtrlOutput
This structure contains the output data of a zone for the I/O link.
Note | |
The link established with the SystemManager to the I/O terminal variables must match the type set in aaaPfwTempMparamFromHmi[..].TempSensTerm. |
Syntax
TYPE ST_TcPfw_TempCtrlOutput :
(* last modification: 15.07.2008 *)
STRUCT
(*
==========================================
temperature zone output data
see cnv_TempCtrlOutput_TcPfw for format definition
==========================================
*)
Htr_Analog : INT;
KL_SnsData : INT;
KL_SnsCtrl : USINT;
Htr_PwmPos : BOOL;
Htr_PwmNeg : BOOL;
Htr_DigPos : BOOL;
Htr_DigNeg : BOOL;
SelOutNeg : BOOL;
SelOutPos : BOOL;
NoHighAlarm: BOOL;
END_STRUCT
END_TYPE
Parameter
Name | Type | Description |
---|---|---|
Htr_Analog | INT | The power demand of the zone as an integer number in the range ±32767. |
KL_SnsData | INT | When using a terminal from the KL331x type family, the "Data Off" process value must be linked here. This connection is used for register communication. |
KL_SnsCtrl | USINT | When using a terminal from the KL331x type family, the "Control" process value must be linked here. This connection is used for register communication. |
Htr_PwmPos | BOOL | The PWM heating signal. Should not be used anymore, please use SelOutNeg instead. |
Htr_PwmNeg | BOOL | The PWM cooling signal. Should not be used anymore, please use SelOutPos instead. |
Htr_DigPos | BOOL | The digital heating signal. Should not be used anymore, please use SelOutNeg instead. |
Htr_DigNeg | BOOL | The digital cooling signal. Should not be used anymore, please use SelOutPos instead. |
SelOutNeg | BOOL | The cooling signal selected by aaaPfwTempMparamFromHmi[..].OutputSel_C. |
SelOutPos | BOOL | The heating signal selected by aaaPfwTempMparamFromHmi[..].OutputSel_H. |
NoHighAlarm | BOOL | This output is TRUE as long as the temperature of the zone does not exceed the threshold aaaPfwTempMparamFromHmi[..].AbsoluteHigh. |