ST_TcPfw_TempCtrl_Itf
Such a structure contains the visualization data of a zone of temperature control.
Syntax
TYPE ST_TcPfw_TempCtrl_Itf :
(* last modification: 01.10.2010 *)
STRUCT
(*
==========================================
temperature zone internal data
see cnv_TempCtrl_Itf_TcPfw for format definition
==========================================
*)
stRtData: ST_TcPfw_TempCtrl_RtData;
ZoneName: STRING(79);
Heater_SupplyLoad : LREAL;
Setpoint : LREAL;
Threshold_PP : LREAL;
Threshold_P : LREAL;
Threshold_M : LREAL;
Threshold_MM : LREAL;
StandbySetpoint : LREAL;
tempEnergy : LREAL;
Openloop_Output : LREAL;
PrevSameSupply : INT;
NextSameSupply : INT;
EvtIdx_Autotune : INT;
EvtIdx_Hardware : INT;
TempTermInit : INT;
SelectSetpoint : INT:=0; (* AST: supporting selectable setpoints *)
SelSetpoint : BOOL;
Cmd_TuneHeaterLoad : BOOL;
Sema_Update : BOOL;
Sema_Used : BOOL;
LoopTest : BOOL;
LoopTest_Inv : BOOL;
Enable : BOOL;
Alarm_LowLow : BOOL;
Alarm_Low : BOOL;
Alarm_High : BOOL;
Alarm_HighHigh : BOOL;
Alarm_AbsoluteLow : BOOL;
Alarm_AbsoluteHigh : BOOL;
Alarm_NoResponse : BOOL;
Force_Heating : BOOL:=FALSE;
Force_Cooling : BOOL:=FALSE;
Fault : BOOL:=FALSE; (* starting with V1.0.9 *)
END_STRUCT
END_TYPEParameter
Name | Type | Description |
|---|---|---|
stRtData | ST_TcPfw_TempCtrl_RtData | The runtime data of the zone. |
ZoneName | STRING | Reserved, not guaranteed. |
Heater_SupplyLoad | LREAL | The total heating power of all zones of the same supply line. |
Setpoint | LREAL | The set temperature of the zone. (Copy of the parameter from ST_TcPfw_TempPparamFromHmi_Itf). |
Threshold_PP | LREAL | The outer positive tolerance limit of the zone. (Copy of the parameter from ST_TcPfw_TempPparamFromHmi_Itf). |
Threshold_P | LREAL | The inner positive tolerance limit of the zone. (Copy of the parameter from ST_TcPfw_TempPparamFromHmi_Itf). |
Threshold_M | LREAL | The inner negative tolerance limit of the zone. (Copy of the parameter from ST_TcPfw_TempPparamFromHmi_Itf). |
Threshold_MM | LREAL | The outer negative tolerance limit of the zone. (Copy of the parameter from ST_TcPfw_TempPparamFromHmi_Itf). |
StandbySetpoint | LREAL | The set lowering temperature of the zone. (Copy of the parameter from ST_TcPfw_TempPparamFromHmi_Itf). |
tempEnergy | LREAL | Intermediate variable for energy calculation. |
Openloop_Output | LREAL | Copy of the specified control rate from the product parameters. |
PrevSameSupply | INT | Reserved for internal use. |
NextSameSupply | INT | Reserved for internal use. |
EvtIdx_Autotune | INT | Reserved for Blow Molding Framework. |
EvtIdx_Hardware | INT | Reserved for Blow Molding Framework. |
TempTermInit | INT | Reserved for the FB_TempCtrlCallback_TcPfw() function block. |
SelectSetpoint | INT | Selection of the setpoint from the Setpoints array. If the value is outside the value range, Setpoint from the product parameters is active. |
SelSetpoint | BOOL | The switching of the effective setpoint of the zone. A TRUE selects the StandbySetpoint, a FALSE the Setpoint. |
Cmd_TuneHeaterLoad | BOOL | Reserved for automatic measurement of heating power. |
Sema_Update | BOOL | reserved |
Sema_Used | BOOL | reserved |
LoopTest | BOOL | The current measurement for this zone is active. The heating is switched on for a short time independently of the control. |
LoopTest_Inv | BOOL | Current measurement for another zone of the same supply line is active. The heating is switched off for a short time independently of the control. |
Enable | BOOL | A TRUE here indicates that the controller is enabled for the zone. |
Alarm_LowLow | BOOL | The zone is ST_TcPfw_TempMparamFromHmi_Itf.InUse and the actual temperature of the zone is below the effective setpoint by more than the outer negative tolerance limit. |
Alarm_Low | BOOL | The zone is ST_TcPfw_TempMparamFromHmi_Itf.InUse and the actual temperature of the zone is below the effective setpoint by more than the inner negative tolerance limit. |
Alarm_High | BOOL | The zone is ST_TcPfw_TempMparamFromHmi_Itf.InUse and the actual temperature of the zone is more than the inner positive tolerance limit above the effective setpoint. |
Alarm_HighHigh | BOOL | The zone is ST_TcPfw_TempMparamFromHmi_Itf.InUse and the actual temperature of the zone is more than the outer positive tolerance limit above the effective setpoint. |
Alarm_AbsoluteLow | BOOL | The zone is ST_TcPfw_TempMparamFromHmi_Itf.InUse and the actual temperature of the zone is below ST_TcPfw_TempMparamFromHmi_Itf.AbsoluteLow. |
Alarm_AbsoluteHigh | BOOL | The zone is ST_TcPfw_TempMparamFromHmi_Itf.InUse and the actual temperature of the zone is above ST_TcPfw_TempMparamFromHmi_Itf.AbsoluteHigh. If this flag is set, no heating power is generated in this zone. |
Alarm_NoResponse | BOOL | The actual temperature of the zone has not responded to the heating power within a reasonable time. |
Force_Heating | BOOL | A TRUE produces a heating power output at 100% for 100 cycles. |
Force_Cooling | BOOL | A TRUE will produce a cooling output at 100% for 100 cycles. |
Fault | BOOL | Error. |