F_VN_CalibrateCamera
Compute the camera parameters (intrinsic + extrinsic) by evaluating an image containing a calibration pattern (circles).
Can use available TwinCAT Job Tasks for executing parallel code regions.
Syntax
Definition:
FUNCTION F_VN_CalibrateCamera : HRESULT
VAR_INPUT
ipSrcImage : ITcVnImage;
ipReferencePoints : ITcVnContainer;
END_VAR
VAR_IN_OUT
aCameraMatrix : TcVnMatrix3x3_LREAL;
aDistortionCoefficients : TcVnArray8_LREAL;
aRotationMatrix : TcVnMatrix3x3_LREAL;
aTranslationVector : TcVnVector3_LREAL;
fReprojError : LREAL;
stBlobDetectionParams : TcVnParamsBlobDetection;
stCalibrationOptions : TcVnCameraCalibrationOptions;
END_VAR
VAR_INPUT
hrPrev : HRESULT;
END_VAR
Inputs
|
Name |
Type |
Description |
|---|---|---|
|
ipSrcImage |
Source image containing a calibration pattern (1 channel, USINT elements) | |
|
ipReferencePoints |
Reference calibration pattern point positions (ContainerType_Vector_TcVnPoint3_REAL) | |
|
hrPrev |
HRESULT indicating the result of previous operations (If SUCCEEDED(hrPrev) equals false, no operation is executed.) |
In/Outputs
|
Name |
Type |
Description |
|---|---|---|
|
aCameraMatrix |
Returns the camera matrix | |
|
aDistortionCoefficients |
Returns the lens distortion coefficients [k1, k2, p1, p2, k3, k4, k5, k6] | |
|
aRotationMatrix |
Returns the rotation matrix | |
|
aTranslationVector |
Returns the translation vector | |
|
fReprojError |
LREAL |
Returns the reprojection error |
|
stBlobDetectionParams |
Parameters for the internally used F_VN_DetectBlobs function | |
|
stCalibrationOptions |
Calibration options |
Further information
The function F_VN_CalibrateCamera calculates the intrinsic and extrinsic camera parameters on the basis of an input image containing a calibration pattern. The elements of the calibration pattern must be detectable as a blob.
Input image
The input image ipSrcImage must be a 1-channel grayscale image with a bit depth of 8 bits. This image must contain a calibration pattern with circles that matches the reference points ipReferencePoints. The function expects black filled circles on a white background. To invert the image, the ETcVnThresholdType = TCVN_TT_BINARY_INV of the Blob function can be used.
The expert version F_VN_CalibrateCameraExp is required for a calibration with several input images.
Reference points
The container ipReferencePoints must contain the reference points that are illustrated on the input image ipSrcImage as the calibration pattern. The points must be specified as 3-dimensional points of the type REAL so that the container is of the type ContainerType_Vector_TcVnPoint3_REAL.
The reference points can be generated as follows:
- Manual creation of an XML file and reading with the function block FB_VN_ReadCalibrationPattern.
- Configuration in the calibration assistants, saving in the TcCOM object by clicking Write Results and reading with the method GetCalibPatternRef of the function block FB_VN_GevCameraControl. The set center point is taken into account.
- Inserting reference points individually into a container.
Matrices of the camera parameters
These matrices return the calculated parameters of the camera model. They can then be used for the compensation of the objective distortions and for the conversion between pixel coordinates and world coordinates.
- Camera matrix
- Distortion coefficients
- Rotation matrix
- Translation vector
![]() | Rounding errors On account of rounding errors, the calculated parameter values can deviate slightly from the values calculated in the calibration assistants. |
Reprojection errors
Parameters for blob detection
![]() | No chessboard pattern As the reference points are detected as a blob structure, the use of chessboard patterns is not possible. |
Options for calibration
![]() | Default settings To get the default settings from the calibration wizard, the bits bFixPrincipalPoint = „Fix Center Point“ The bit |
Samples
Required License
TC3 Vision Metrology 2D
System Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with min. PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |
Return value