TcVnParamsBlobDetection
Offers parameters for blob detection
Syntax
Definition:
TYPE TcVnParamsBlobDetection :
STRUCT
bFilterByArea : BOOL;
bFilterByCircularity : BOOL;
bFilterByConvexity : BOOL;
bFilterByEccentricity : BOOL;
bFilterByInertiaRatio : BOOL;
fMinArea : REAL;
fMaxArea : REAL;
fMinCircularity : REAL;
fMaxCircularity : REAL;
fMinConvexity : REAL;
fMaxConvexity : REAL;
fMinEccentricity : REAL;
fMaxEccentricity : REAL;
fMinInertiaRatio : REAL;
fMaxInertiaRatio : REAL;
eThresholdType : ETcVnThresholdType;
fMinThreshold : REAL;
fMaxThreshold : REAL;
fThresholdStep : REAL;
fMinBlobDistance : REAL;
nMinRepeatability : UDINT;
eBlobCombination : ETcVnBlobCombination;
bExcludeBorderBlobs : BOOL;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
bFilterByArea |
BOOL |
TRUE |
Enable filtering by area (fMinArea <= area <= fMaxArea); strongly recommended to activate for filtering noise with fMinArea. |
|
bFilterByCircularity |
BOOL |
FALSE |
Enable filtering by circularity (fMinCircularity <= circularity(4pi * area / perimeter^2) <= fMaxCircularity). |
|
bFilterByConvexity |
BOOL |
FALSE |
Enable filtering by convexity (fMinConvexity <= convexity(area / hullArea) <= fMaxConvexity). |
|
bFilterByEccentricity |
BOOL |
FALSE |
Enable filtering by eccentricity (fMinEccentricity <= eccentricity <= fMaxEccentricity). |
|
bFilterByInertiaRatio |
BOOL |
FALSE |
Enable filtering by inertia ratio (fMinInertiaRatio <= inertia ratio <= fMaxInertiaRatio). |
|
fMinArea |
REAL |
10 |
Min estimated blob area in pixel |
|
fMaxArea |
REAL |
100000000 |
Max estimated blob area in pixel |
|
fMinCircularity |
REAL |
0 |
Min circularity (1.0: ideal circle, < 1: less circular, 0: not circular at all) |
|
fMaxCircularity |
REAL |
1 |
Max circularity (1.0: ideal circle, < 1: less circular, 0: not circular at all) |
|
fMinConvexity |
REAL |
0 |
Min convexity (1.0: blob fully convex, < 1: less convex) |
|
fMaxConvexity |
REAL |
1 |
Max convexity (1.0: blob fully convex, < 1: less convex) |
|
fMinEccentricity |
REAL |
0 |
Min eccentricity (0.0: circular, 1.0: linear) |
|
fMaxEccentricity |
REAL |
1 |
Max eccentricity (0.0: circular, 1.0: linear) |
|
fMinInertiaRatio |
REAL |
0 |
Min inertia ratio (1.0: equal width and height, 0.0: linear) |
|
fMaxInertiaRatio |
REAL |
1 |
Max inertia ratio (1.0: equal width and height, 0.0: linear) |
|
eThresholdType |
TCVN_TT_BINARY |
Threshold type for internally applied threshold method (OTSU_XXX only supported for USINT images). | |
|
fMinThreshold |
REAL |
30 |
Threshold to start with (if fThresholdStep > 0, otherwise this is the only threshold used). |
|
fMaxThreshold |
REAL |
225 |
Threshold to end with (if fThresholdStep > 0, otherwise this value is not used). |
|
fThresholdStep |
REAL |
0 |
Sets to 0 if only 1 threshold should be used (much faster than multiple thresholds and combining the results). |
|
fMinBlobDistance |
REAL |
5 |
Minimum distance between the center points of two different blobs (only used if fThresholdStep > 0; if distance < fMinBlobDistance, the blobs are treated as the same). |
|
nMinRepeatability |
UDINT |
2 |
Minimum number of threshold steps, for which the same contour has to be detected (only used if fThresholdStep > 0; same means center point distance < fMinBlobDistance). |
|
eBlobCombination |
TCVN_BC_MEDIAN_THRESHOLD |
Selects, which of the multi-threshold blob contours should be returned. | |
|
bExcludeBorderBlobs |
BOOL |
FALSE |
If true, blobs touching the image border are excluded from the results. |