Overview of start-up parameters
The overview of start-up parameters is sorted into a 4-column table.
- Column 1 contains the unambiguous identifier of the start-up parameter called the “ID” which consists of the prefix “P-STUP” and a unique 5-digit number,
e.g. P-STUP-00018. - Column 2 represents the data structure which defines the parameter,
e.g. pfad[i].
The structure is a categorisation aid and is described in the following section. If an entry is missing in ‘structure’, this is not an error. The parameter in column 3 is then only valid on its own. - Column 3 contains the “parameter” with its exact name,
e.g. prg[j]
The important thing is that “structure”+”parameter” always belong together and must be configured in exactly the same way in the start-up parameter list,
e.g. pfad[i]. prg[j] - Column 4 contains the “functionality” in a summarised term/short description,
e.g. Program path.
ID | Structure | Parameter | Functionality/ |
---|---|---|---|
| kanal_anzahl | Number of configured channels | |
| sercos_hochlauf | SERCOS start-up | |
| sercos_ring_anzahl | Number of SERCOS rings | |
| mds_time_slots | SERCOS time slot calculation | |
| at_tslot_type | SERCOS-AT time slot calculation | |
| konfiguration | Topology selected | |
| listen | List type | |
| sda_mds[i] | List file name for default channel parameters | |
| wrkz_data[i] | Name of the tool data list file | |
| nullp_data[i] | Name of the list file for zero point data | |
| pzv_data[i] | Name of the list files for clamp position offset data | |
| hand_mds | Name of the list file for manual mode parameters | |
| zahl_mds | Number of axis machine data records | |
| achs_mds[i] | Name of the list file for axis parameters | |
| zahl_kw | Number of offset value lists | |
| achs_kw[i] | Name of the list files for offset values | |
pfad[i]. | prg[j] | Path specification | |
pfad[i]. | log_nr[j] | Logical path number | |
pfad[i]. | typ[j] | Path type | |
pfad[i]. | prioritaet[j] | Priority | |
| online_prod_time_opt | Time-optimised setting for online machining time calculation simulation | |
hmi[i]. | objects | Name of the list file | |
hmi[i]. | mode | Mode of the list file | |
channel[i]. | objects | Name of the list file | |
channel[i]. | mode | Mode of the list file | |
| common_t_d_request | Common transmission of T and D numbers | |
| optical_intensity | SERCOS master transmit power | |
| fb_storage_size[i] | Memory size for backward motion | |
| default_sda_mds | Name of the list file for default channel parameters | |
| default_achs_mds | Name of the list file for default axis parameters | |
| achs_kw_log_ax_nr[i] | Axis assignment of the offset value list | |
| ext_var_max | Memory size for external variables | |
| contour_visu_ifc_version | Version identifier of visualisation data | |
| single_protocol_fifo | Global or channel-specific output of display data | |
configuration.position_controller. | log_entry_number | Maximum number of entries in the history buffer | |
configuration.position_controller. | log_level | Defining the type of logged events | |
configuration.axes_manager. | log_entry_number | Maximum number of entries in the history buffer | |
configuration.axes_manager. | log_level | Defining the type of logged events | |
vol_comp[i]. | max_records | Number of records to be read in | |
vol_comp[i]. | file_name | Configuration file for Volumetric Compensation | |
configuration.position_controller. | enable_external_compensation_ifc | Enabling the external compensation | |
configuration.diagnosis_upload. | path | File path for diagnosis upload | |
configuration.diagnosis_upload. | default_file | Filename for diagnosis upload | |
configuration.diagnosis_upload. | startup_file | Filename for upload file – start-up | |
configuration.diagnosis_upload. | history_nbr | Number of diagnosis data output files to be stored | |
configuration.diagnosis_upload. | topics | Identifier to specify the diagnosis upload | |
configuration.diagnosis_upload. | mode | Diagnosis upload mode | |
signal_wait. | use_signal_acknowledge | Activate signal acknowledgement | |
signal_wait. | nbr_events | Maximum number of SIGNAL/WAIT events | |
customer. | val[i] | Free values | |
| cam_table_loader | Name of the list file for cam tables | |
| cam_table_storage_size | Size of cam table memory | |
| trace_function | Enabling/disabling the trace function | |
| trace_buffer_size | Defining the ring buffer size | |
| scheduling_position_controller | Parameterising scheduling | |
P-STUP-00135 |
| rtconf_lis | Name of the list file for CNC real-time settings |
P-STUP-00136 |
| hw_configuration_list | Name of the list file for the device configuration |
| scene_mds | Name of the list file for scene | |
| enable_scene | Enable the scene function | |
| ext_var_struct_member_alignment | Alignment of external variables | |
| ve_var[i] | Name of the list file for external variables | |
P-STUP-00158 |
| error_message_texts | Name of error message text file |
| no_error_message_at_reset | Logging a CNC reset as event in error message output | |
| error_protocol_mode | Logging mode of error output | |
| error_text_of_id | Name of the file for error message texts | |
| error_text_user_of_id | Name of the file for user-specific error message texts | |
| error_log_file_name | Name of the error log file | |
| error_log_file_max_size | Maximum size of the error log file in bytes | |
| error_plc_wait_cycles | Waiting cycles before evaluation of PLC activation | |
| error_ao_name | Additional descriptive text (AO name) | |
| ads_32_bit_comp_mode | 32-bit compatibility mode for CNC display data | |
| schedule_config | Scheduling the CNC | |
configuration.channel[0].decoder. | vi_memory | Maximum V.I. user memory in bytes | |
configuration.channel[0].decoder. | vi_maximal_var_count | Maximum number of creatable V.I. variables | |
error_filter[i]. | reason | Cause of error | |
error_filter[i]. | action | Error action | |
error_filter[i]. | conditional_activation | Conditional activation | |
error_filter[i]. | conditional_action | Conditional action | |
error_filter[i]. | conditional_param | Conditional filter activation | |
error_filter[i]. | conditional_output | Output of additional error information | |
plcopen_unit.linear. | position | Setting the units of linear axis positions for PLCopen | |
plcopen_unit.linear. | velocity | Setting the linear axis velocity unit for PLCopen | |
plcopen_unit.linear. | acceleration | Setting the linear axis velocity unit for PLCopen | |
plcopen_unit.linear. | jerk | Setting the linear axis jerk unit for PLCopen | |
plcopen_unit.rotatory. | position | Setting the units of rotary axis positions for PLCopen | |
plcopen_unit.rotatory. | velocity | Setting the units of rotary axis speeds for PLCopen | |
plcopen_unit.rotatory. | acceleration | Setting the units of rotary axis speed for PLCopen | |
plcopen_unit.rotatory. | jerk | Setting the units of rotary axis jerk for PLCopen | |
| error_text_cycles_of_id | Name of the file for error message texts of CNC cycles | |
task_trace.geo. | max_records | Number of logging entries for logging | |
task_trace.geo. | filename | Name of the output file | |
task_trace.geo. | history_filename | Name of the history file |