Conditional activation (P-STUP-00188)
P-STUP-00188 | Conditional activation |
Description | This filter rule is activated when the applicable bit is set via the user interface or the PLC (HLI::Activating error filter rules - Platform control unit). |
Parameter | error_filter[i].conditional_activation where i = 0 ... 3 (maximum Number of filters, application-specific) |
Data type | UNS32 |
Data range | 32-bit |
Dimension | ---- |
Default value | 0 |
Remarks | Parameterisation example: error_filter[0].conditional_activation 0x2
An activation bit = 0 means that the action is always executed. |