Migrated start-up parameters
![]() | The following start-up parameters are available as channel parameters as of Versions V2.11.2040.04 ; V2.11.2810.02 ; V3.1.3079.17 ; V3.1.3107.10. The reason for this is improved configurability of the NC channel The previous start-up parameters can still be used for compatibility reasons. |
Meaning of the parameter | Previous start-up parameter | New channel parameter |
decoder.function | P-CHAN-00500 | |
decoder.log_entry_number | P-CHAN-00501 | |
decoder.log_level | P-CHAN-00502 | |
decoder.max_chache_number | P-CHAN-00503 | |
decoder.max_chache_size | P-CHAN-00504 | |
decoder.max_local_subroutine_definitions | P-CHAN-00505 | |
decoder.max_vol_comp_measurement_records | P-CHAN-00506 | |
tool_radius_comp.function | P-CHAN-00550 | |
tool_radius_comp.log_entry_number | P-CHAN-00551 | |
tool_radius_comp.log_level | P-CHAN-00552 | |
path_preparation.function | P-CHAN-00600 | |
path_preparation.log_entry_number | P-CHAN-00601 | |
path_preparation.log_level | P-CHAN-00602 | |
path_preparation.m_pre_output_lookahead | P-CHAN-00603 | |
path_preparation.m_pre_output_max_distance | P-CHAN-00604 | |
interpolator.function | P-CHAN-00650 | |
interpolator.log_entry_number | P-CHAN-00651 | |
interpolator.log_level | P-CHAN-00652 | |
interpolator.parameter, param, number_blocks_lah | P-CHAN-00653 | |
interpolator.blocks_per_call | P-CHAN-00654 | |
interpolator.dyn_cs_history_max | P-CHAN-00657 | |
interpolator.contour_lookahead_log_max | P-CHAN-00658 |