Name of error log file (P-STUP-00170)
P-STUP-00170 | Name of the error log file |
Description | Name of the error log file (including directory and path information). If no complete name is specified, no log file is generated and the error message ID 296000 is output. If the parameter is not configured, the error log file is generated with the default file name. |
Parameter | error_log_file_name |
Data type | STRING |
Data range | Maximum of 256 characters |
Dimension | ---- |
Default value | <TwinCATInstallation>\Components\Mc\CNC\Diagnostics\error.log |
Remarks | The default filename and the associated path are application-dependent. |
If no path is specified in TwinCAT systems, the configured NC program path is used.