Logging mode (P-STUP-00167)
P-STUP-00167 | Logging mode of error output | |
Description | This parameter controls the output and scope of the error output. | |
Parameter | error_protocol_mode | |
Data type | STRING | |
Data range | Flag | Meaning |
FILTER_OFF | No filters are evaluated | |
VERBOSE | Extended internal diagnostics | |
WITHOUT_ERROR_MANAGER | Direct output without error management | |
Execute print output | ||
LOG | Log output to log file | |
REPORT | Log output to log file | |
SEND_TO_PLC_NONE | Suppress output to the PLC | |
PRINT_EXTENDED | Extended print output | |
LOG_EXTENDED | Extended log output | |
REPORT_EXTENDED | Extended application-specific output | |
PRINT_NO_WARNINGS | Warnings are suppressed in the print output | |
LOG_NO_WARNINGS | Warnings are suppressed in the log output | |
REPORT_NO_WARNINGS | Warnings are suppressed in the report output | |
SEND_TO_PLC_NO_WARNINGS | Suppress warnings to PLC | |
STARTUP_NO_WARNINGS | Suppress warnings during controller start-up | |
NO_WARNINGS | Suppress all warnings | |
TC3_EVENT_LOGGER | Output to TC3 Event Logger | |
TC3_EVENT_LOGGER_CONFIRMED | Output to TC3 Event Logger, automatic confirmation (state confirmed) on deletion of error message | |
TC3_EVENT_LOGGER_NO_CONFIRMATION | Output to TC3 Event Logger without confirmation request | |
Dimension | ---- | |
Default value | LOG | PRINT | REPORT | |
Remarks | Note: For example, to suppress warnings in the print output, the entire mode must be set accordingly. error_protocol_mode LOG | PRINT | REPORT | PRINT_NO_WARNINGS |
![]() | This parameter is provided with reduced scope in the Version V2.2810.xx. The following setting can be made: Therefore, only warnings can be suppressed. |