Symbol
[ Class ]
Access to symbol information.
Constructors
| Name | Description | 
|---|---|
| Creates an instance of the symbol. | 
Functions
| Name | Description | 
|---|---|
| Reads the value of the symbol. | |
| Reads the value of the symbol. | |
| Writes the value of the symbol. | |
| Monitors the symbol for changes. | |
| Returns a list of attributes from the schema of the corresponding symbol. This function can be used to obtain a list of attributes of a PLC symbol. | |
| Returns a specific attribute from the schema of the corresponding symbol. This function can be used to obtain a specific attribute of a PLC symbol. | |
| Checks if the symbol exists. | |
| Resolves the schema of the symbol and returns it using the callback function. | |
| Returns the TcHmi.SymbolExpression object associated with the symbol. | |
| Destroys the Object symbol. | 
Static functions
| Name | Description | 
|---|---|
| Reads the value of a symbol addressed by its name and symbol type. | |
| Reads the value of a symbol addressed via the symbol expression. | |
| Reads the value of a symbol addressed via the symbol expression. | |
| Writes the value of a symbol addressed by its name and symbol type. | |
| Writes the value of a symbol addressed via the symbol expression. | |
| Returns a list of attributes from the schema of the corresponding symbol. This function can be used to obtain a list of attributes of a PLC symbol. | |
| Returns a specific attribute from the schema of the corresponding symbol. This function can be used to obtain a specific attribute of a PLC symbol. | |
| Checks if the symbol exists. | |
| Resolves the schema of the symbol and returns it using the callback function. | |
| Checks whether an expression is a valid symbol expression. | 
Interfaces
| Name | Description | 
|---|---|
| Extends TcHmi.IResultObject | |
| Extends IReadResultObject | |
| Extends TcHmi.IResultObject | |
| Extends IWriteResultObject | |
| Extends TcHmi.IResultObject | |
| Extends IWatchResultObject | |
| Extends TcHmi.IResultObject | |
| Extends TcHmi.IResultObject | |
| Extends TcHmi.IResultObject | |
| Extends TcHmi.IResultObject | 
|  | Available from 1.8 | 
- constructor
- read
- readEx
- write
- watch
- resolveAttributes
- resolveAttribute
- exists
- resolveSchema
- getExpression
- destroy
- read
- readEx
- readEx2
- write
- writeEx
- resolveAttributes
- resolveAttribute
- exists
- resolveSchema
- isSymbolExpression
- ObjectResolver
- IReadResultObject
- IServerReadResultObject
- IWriteResultObject
- IServerWriteResultObject
- IWatchResultObject
- IServerWatchResultObject
- ISchemaResultObject
- IExistsResultObject
- IAttributesResultObject
- IAttributeResultObject