IWriteResultObject
[ Interface ]
Version 1.10
export interface IWriteResultObject extends TcHmi.IResultObject {
value?: any;
}
Version 1.12
export interface IWriteResultObject<T = any> extends TcHmi.IResultObject {
value?: T;
processedStartd: string;
processedEnd: string;
}
Extends TcHmi.IResultObject
Properties
Name | Type | Description |
---|---|---|
error | Cause of the fault | |
details [ optional ]
| Optional details about error. Content depends on the function used and the error. | |
value [ optional ] | Version 1.10 Version 1.12 T | Contains the value that was written if no error occurred. |
processedStart [ optional ] Available from version 1.12 | It is set by the TwinCAT HMI server when a corresponding request from the TwinCAT HMI server contains a timestamp in ISO 8601 format indicating the time when the operation on the server started. | |
processedEnd [ optional ] Available from version 1.12 | It is set by the TwinCAT HMI server when a corresponding request from the TwinCAT HMI server contains a timestamp in ISO 8601 format indicating the time when the operation on the server was complete. |
![]() | Available from version 1.10 |