IReadResultObject
[ Interface ]
Version 1.10
export interface IReadResultObject extends TcHmi.IResultObject{
value?: any;
}Version 1.12
export interface IReadResultObject<T = any> extends TcHmi.IResultObject{
value?: T;
processedStart?: string;
processedEnd?: string;
dirtyPaths?: string[];
}Extends TcHmi.IResultObject
Properties
Name | Type | Description |
|---|---|---|
error | Cause of the fault | |
details [ optional ]
| Optional details about error. Content depends on the function used and the error. | |
value [ optional ] | Version 1.10 Version 1.12 T | Contains the value that was read if no error occurred. |
processedStart [ optional ] Available from version 1.12 | It is set by the TwinCAT HMI server when a corresponding request from the TwinCAT HMI server contains a timestamp in ISO 8601 format indicating the time when the operation on the server started. | |
processedEnd [ optional ] Available from version 1.12 | It is set by the TwinCAT HMI server when a corresponding request from the TwinCAT HMI server contains a timestamp in ISO 8601 format indicating the time when the operation on the server was complete. | |
dirtyPaths [ optional ] Available from version 1.12 | string[] | Only relevant if value is an object. Contains a list of paths to object properties that have changed. If empty or not set, it is assumed that everything has changed. |
![]() | Available from version 1.10 |
