IServerReadResultObject
[ Interface ]
Version 1.10
export interface IServerReadResultObject extends IReadResultObject {
response?: TcHmi.Server.IMessage;
}
Version 1.12
export interface IServerReadResultObject<T = any> extends IReadResultObject<T> {
response?: TcHmi.Server.IMessage<T>;
}
Extends IReadResultObject
Properties
Name | Type | Description |
---|---|---|
error | Cause of the fault | |
details [ optional ]
| Optional details about error. Content depends on the function used and the error. | |
value [ optional ] | Version 1.10 Version 1.12 T | Contains the value that was read if no error occurred. |
response [ optional ] | Version 1.10 Version 1.12 TcHmi.Server.IMessage<T> | Contains the response object of the server, if available. |
processedStart [ optional ] Available from version 1.12 | It is set by the TwinCAT HMI server when a corresponding request from the TwinCAT HMI server contains a timestamp in ISO 8601 format indicating the time when the operation on the server started. | |
processedEnd [ optional ] Available from version 1.12 | It is set by the TwinCAT HMI server when a corresponding request from the TwinCAT HMI server contains a timestamp in ISO 8601 format indicating the time when the operation on the server was complete. | |
dirtyPaths [ optional ] Available from version 1.12 | string[] | Only relevant if value is an object. Contains a list of paths to object properties that have changed. If empty or not set, it can be assumed that everything has changed. |
![]() | Available from version 1.10 |