write
[ Function ]
Version 1.10
public write(
value: any,
callback?: (
(data: Symbol.IWriteResultObject | TcHmi.Symbol.IServerWriteResultObject) => void
)
): void;Version 1.12
public write<T = ST>(
value: T,
callback?: (
(data: Symbol.IWriteResultObject<T> | TcHmi.Symbol.IServerWriteResultObject<T>) => void
)
): DestroyFunction;Writes the value of the symbol.
![]() | From version 1.10, the callback function is called either synchronously or asynchronously, depending on the symbol type used. |
Server | asynchron |
Internal | synchron |
LocalizedText | synchron |
PartialParam | synchron |
TemplateParam | synchron |
Function | synchron |
Control | synchron |
![]() | Version 1.12: If the API is used in TypeScript code, the symbol type (ST: SymbolType) can be reported to the TypeScript compiler when a symbol is created. This then no longer has to be specified when using this function, although it can be overwritten. |
![]() | This is a merely an auxiliary programming feature. The browser does not recognize this "type annotation". No check or conversion takes place at runtime. |
Unfortunately, type checking is of limited use in this function. See examples.
Parameter
Name | Type | Description |
|---|---|---|
value | New value of the symbol. Can have any type. | |
callback [ optional ] | Version 1.8 (data: TcHmi.IResultObject| TcHmi.Server.IResultObject) => void Version 1.10 (data: Symbol.IWriteResultObject | Symbol.IServerWriteResultObject) => void The change is backward compatible. Version 1.12 (data: Symbol.IWriteResultObject<T> | Symbol.IServerWriteResultObject<T>) => void The change is backward compatible. | This is triggered when the action has been successfully completed or an error has occurred. For details, please refer to the parameter data. |
Return value
Type | Description |
|---|---|
void From version 1.12: | No return value From version 1.12: |
![]() | Available from 1.8 |
Sample - JavaScript
var symbol = new TcHmi.Symbol('%s%PLC1.MAIN.sTest%/s%');
symbol.write('Test', function (data) {
if (data.error === TcHmi.Errors.NONE) {
// Handle success...
} else {
// Handle error...
}
});Sample 1 - TypeScript
let symbol = new TcHmi.Symbol('%s%PLC1.MAIN.sTest%/s%');
// TS does not know the variable type
symbol.write('Test', function (data) {
if (data.error === TcHmi.Errors.NONE) {
// Handle success...
} else {
// Handle error...
}
});Sample 2 - TypeScript
let symbol = new TcHmi.Symbol<string>('%s%PLC1.MAIN.sTest%/s%');
// TS accepts the wrong datatype
symbol.write(42, function (data) {
if (data.error === TcHmi.Errors.NONE) {
// Handle success...
} else {
// Handle error...
}
});Example 3 - TypeScript
let symbol = new TcHmi.Symbol ('%s%PLC1.MAIN.sTest%/s%');
// TS prevents compile!
symbol.write<string>(42, function (data) {
if (data.error === TcHmi.Errors.NONE) {
// Handle success...
} else {
// Handle error...
}
});