resolveSchema
[ Function ]
public static resolveSchema(
expression: string,
callback?: (data: Symbol.ISchemaResultObject) => void
): any;
Resolves the schema of the symbol and returns it using the callback function.
The callback function is called either synchronously or asynchronously, depending on the symbol type used.
Server | asynchron |
Internal | synchron |
LocalizedText | synchron |
PartialParam | synchron |
TemplateParam | synchron |
Function | synchron |
Control | synchron |
Parameter
Name | Type | Description |
---|---|---|
expression | Name of the symbol | |
callback [ optional ] | (data: Symbol.ISchemaResultObject) => void | This is triggered when the action has been successfully completed or an error has occurred. For details, please refer to the parameter data. |
Return value
Type | Description |
---|---|
void | No return value |
![]() | Available from version 1.10 |
Sample - JavaScript
TcHmi.Symbol.resolveSchema('%s%PLC1.MAIN.sTest%/s%', function (data) {
if (data.error === TcHmi.Errors.NONE) {
// Handle result value...
var schema = data.schema;
console.log(schema);
} else {
// Handle error...
}
});