Available placeholders
Placeholders are used in the Target for MATLAB® configuration to reduce configuration effort and increase clarity. Placeholders are specified in the configuration with $<PlaceholderName>.
What are placeholders?
Placeholders can be used to specify the value of a configuration parameter abstractly as a variable. Specific placeholders exist at the level of the target (module generator), the project and the modules (TcCOM and PLC FB). In addition, configuration parameters themselves are also placeholders, so they can be reused.
Example: default versioning setting
exportCfg.Project.DrvProductVersion = '$<DrvFileVersion>';
exportCfg.Project.DrvFileVersion = '$<VersionFromFile>';When creating versioned drivers, the driver product version is specified by default using the placeholder $<DrvFileVersion>. This placeholder points to the driver file version entry, which in turn is occupied by the placeholder $<VersionFromFile>. The placeholder $<VersionFromFile> assumes the version value, where the source of the version value is defined with the version source file parameter.
Why do we need placeholders?
Placeholders allow us to define a parameter value and reuse it in many places in the configuration, or to set them in a chain dependency in relation to each other (see example above).
Overview of available placeholders
Placeholders from the group of configuration parameters
Placeholder name | Category | Configuration Level | Default Value | Description |
|---|---|---|---|---|
Generate | Project | Advanced | true | Generate a TwinCAT C++ project. If unset, only code artifacts will be generated which can get used to generate C++ projects later. |
ProjectDir | Project | Standard |
| Full path to the directory with the VCXPROJ file (e. g. "C:\Temp") |
ProjectName | Project | Standard |
| Name to the generated VCXPROJ file (e. g. "MyGeneratedProject.vcxproj") |
PreferToolArchitectureX64 | Project | Advanced | true | Prefer X64 compiler and linker. Useful for complex source files, where X86 tools may run out of heap space. |
CppLanguageStandard | Project | Advanced | Default | Enable supported C++ language features from the specified version of the C++ language standard |
Verbosity | Project | Advanced | Normal | Verbosity level of code generation and build output messages. Silent and Detailed are other possible values. |
Publish | Project | Standard | true | Start the build procedure after code generation for all selected platforms. The generated module binaries and module descpription files will get copied to the "publish folder". Published modules are automatically located by the XAE and can get instantiated in all TwinCAT 3 projects. If unset, the module generation process will be stopped after code generation. To instantiate in a TwinCAT3 project, the generated C++ project needs to be inserted and built from. |
PublishPlatformtoolset | Project | Standard | Auto | |
PublishConfiguration | Project | Standard | Release | |
PublishTcRTx86 | Project | Standard | true | |
PublishTcRTx64 | Project | Standard | true | |
PublishTcOSx64 | Project | Standard | true | Publish binaries for platform 'TwinCAT OS (x64)' (e.g. TwinCAT/BSD) |
PublishTcOSx64E | Project | Standard | false | Publish binaries for platform 'TwinCAT OS (x64-E)' (requires TwinCAT XAE >= 3.1.4026) |
PublishTcOSARMv8A | Project | Standard | false | Publish binaries for platform 'TwinCAT OS (ARMV8-A)' (requires TwinCAT XAE >= 3.1.4026) |
ForceRebuildForPublish | Project | Advanced | false | |
PublishParallel | Project | Advanced | true | |
SignTwinCatCertName | Project | Standard |
| Certificate name for TwinCAT signing with OEM Certificate level 2. |
TmxInstall | Project | Advanced | true | Install all generated TwinCAT Objects on local XAE (fill local Engineering Repository). |
TmxArchive | Project | Standard |
| Name of an optional archive containing all files required to use the generated TwinCAT Objects on another TwinCAT development system. |
DeploymentPath | Project | Advanced |
| Full path to a TwinCAT project (.tsproj). Instances of the generated TcCOM Module in the specified project will be upgraded to the newly generated version |
DeployRestart | Project | Advanced | false | If set the specified TwinCAT project will be activated and restarted on the configured target system |
PreCodeGenerationCallbackFcn | Project | Standard |
| The defined MATLAB® function is called before code generation. |
PostCodeGenerationCallbackFcn | Project | Standard |
| The defined MATLAB® function is called after code generation. |
PostPublishCallbackFcn | Project | Standard |
| |
PostDeployCallbackFcn | Project | Advanced |
| |
ClassFactoryName | Project | Advanced | $Project:Name | Name of the generated C++-Project, Name of the TcCOM classfactory and tmx-file name |
ProductName | Project | Advanced | $<ModuleGenerator:ProductId> $<ModuleGenerator:Version:MAJOR.MINOR> | Product name, used e.g. for the module driver description and the module TMC description. |
Copyright | Project | Advanced | Copyright $<VendorName> $<LocalDateTime:%Y> | Copyright notice of the generated module driver file |
Description | Project | Advanced | TwinCAT executable file, generated by TwinCAT $<ModuleGenerator:ProductId> | Driver description |
VendorName | Project | Standard | TE140x Module Vendor | Module vendor name, used as the company name of the generated executables in the repository and the major module group as shown in the TwinCAT XAE module dialog. |
VersionSrc | Project | Standard | $<LatestTMFile> | Path to an existing TMC, TML or XML file containing the previous version value. |
IncrementVersion | Project | Standard | Revision | |
DrvFileVersion | Project | Standard | $<VersionFromFile> | |
DrvProductVersion | Project | Advanced | $<DrvFileVersion> | |
CodeGenPlaceholders | Project | Advanced |
| Define custom placeholders |
UseDataExchangeModules | Project | Advanced | false | Manually set DataExchangeModule dependency (currently no need to set manually) |
MaxVisibleArrayElements | Project | Standard | 200U | Specifies the maximum number of array elements to be displayed in the TwinCAT XAE. In the TwinCAT XAE, larger arrays cannot get expanded and linked to by its individual items |
PackOutputPath | Project | Advanced |
| Path to pack the generated TwinCAT C++ project. Optional. Can be a directory or .zip file. See Sample "Use Continuous Integration Principles with Code Generation" |
LibCatPath | Project | Advanced | $<Project:Dir>\$<Project:Name>.libcat.xml | Path to the PLC library category description file |
LibraryCategories | Project | Advanced | $<VendorName> | Define PLC library category hierarchy. Default only one hierarchy level = vendor. List separated with | possible: <MainCategory>|<SubCategory1>|… |
PlcTypePrefixes | Project | Advanced |
| Define custom type prefixes |
PlcVarPrefixes | Project | Advanced | PVOID=p | BOOL=b | BOOL32=b | DATE=d | TIME_OF_DATE=td | TIME=t | LTIME=t | GUID=n | Define custom variable prefixes. |
GeneratePlcLibrary | Project | Standard | false | Generate a PLC library with POUs. Define containing POUs with parameter TcComWrapperFb and PlcFb>General>Generate. |
InstallPlcLibrary | Project | Standard | false | Install the generated PLC library for use in the local TwinCAT XAE/PLC. |
OemId | Project | Advanced |
| |
OemLicenses | Project | Advanced |
| IDs of OEM Licenses. Multiple IDs may be inserted as a comma separated list. "{GUID},{GUID}" |
Generate | TcCom (Module) | Standard | true | Generate a TcCOM module class for the model. |
ClassName | TcCom (Module) | Standard |
| TcCOM module name (READONLY) |
OnlineChange | TcCom (Module) | Standard | false | |
ModuleProperties | TcCom (Module) | Advanced |
| Additional properties added to the module description in the TMC file: Name1=Value1|Name2=Value2|... |
GroupName | TcCom (Module) | Standard | TE140x|MATLAB Modules | Minor module group name in the TwinCAT XAE module dialog |
GroupDisplayName | TcCom (Module) | Advanced | $<GroupName> | Minor module group description in the TwinCAT XAE module dialog |
GroupIcon | TcCom (Module) | Advanced | $<TE140x:Icon> | Optional module group icon in the TwinCAT XAE module dialog |
ModuleIcon | TcCom (Module) | Advanced | $<TE140x:Icon> | Optional module icon in the TwinCAT XAE module dialog |
InitExceptionHandling | TcCom (Module) | Standard | CallerExceptions | Configures how to throw, suppress or handle floating point exceptions during initialization. |
UpdateExceptionHandling | TcCom (Module) | Standard | CallerExceptions | Configures how to throw, suppress or handle floating point exceptions during cyclic execution. |
AdditionalIncludeFiles |
| Standard |
| Additional files required to be included after rtwtypes.h |
OemLicenses | TcCom (Module) | Advanced | $<Project:OemLicenses> | IDs of OEM Licenses. Multiple IDs may be inserted as a comma separated list. "{GUID},{GUID}" |
TcComWrapperFb | TcCom (Module) | Standard | false | |
TcComWrapperFbProperties | TcCom (Module) | Standard | false | Generate properties for accessible data in the referenced TcCOM object |
TcComWrapperFbPropertyMonitoring | TcCom (Module) | Advanced | NoMonitoring | NoMonitoring: Online values of properties are not monitored in the PLC online view, CyclicUpdate: Update property values in the PLC online view cyclically, ExecutionUpdate: Update property values in the PLC online view when the property getter or setter is called |
ModuleCaller | TcCom (Module) | Advanced | CyclicTask | CyclicTask: Call module via TwinCAT Task. Module: Cal module from another TwinCAT module (see e.g. TcCOM-Wrapper-FB). |
CallerVerification | TcCom (Module) | Advanced | Default | Verify the caller context to prevent concurrent execution of the model code and corresponding DataArea mappings. Skip verification to reduce the execution time. |
StepSizeAdaptation | TcCom (Module) | Advanced | StepSizeAdaptation | Configure how to handle differences between the default model step size(s) and the cycle time of the assigned task(s). |
ExecutionSequence | TcCom (Module) | Advanced | UpdateBeforeOutputMapping | Configure the execution order of input mapping, model code execution and output mapping. |
ExecuteModelCode | TcCom (Module) | Advanced | true | Start cyclic execution of the model code after startup by default. If FALSE, Module Parameter Execute needs to be set to TRUE to start execution of code. |
BlockDiagramExport | TcCom (Module) | Standard | true | Export graphical block diagram information for monitoring and optional debugging on the generated TwinCAT module in TwinCAT XAE |
ResolveMaskedSubsystems | TcCom (Module) | Standard | false | Resolve masked subsystems in the block diagram |
ExtendSignalResolution | TcCom (Module) | Standard | false | Intensified search for assignments of variables and block diagram signals (blue signals). This option increases the build time. |
BlockDiagramVariableAccess | TcCom (Module) | Standard | AssignToParent | Variables from a block within an unresolved subsystem are either assigned to the next higher visible block or hidden in the block diagram. |
BlockDiagramDebugInfoExport | TcCom (Module) | Standard | true | Export additional information required to debug the module using the block diagram. |
ExecutionInfoOutput | TcCom (Module) | Advanced | false | Create additional output DataAreas containing execution and exception information. |
MonitorExecutionTime | TcCom (Module) | Standard | false | Calculate and expose the execution time of the module as an ADS variable for monitoring purposes. |
InputDataAccess | TcCom (Module) | Advanced | Input Destination DataArea | |
InputCreateSymbols | TcCom (Module) | Advanced | true | |
InputInitValues | TcCom (Module) | Standard | false | Create module parameters for the input variables to allow definition of initial values |
InputProperties | TcCom (Module) | Advanced |
| Additional properties added to the Input symbol description in the TMC file. |
OutputDataAccess | TcCom (Module) | Advanced | Output Source DataArea | |
OutputCreateSymbols | TcCom (Module) | Advanced | true | |
OutputProperties | TcCom (Module) | Advanced |
| Additional properties added to the Output symbol description in the TMC file. |
InternalDataAccess | TcCom (Module) | Advanced | Internal DataArea | |
InternalCreateSymbols | TcCom (Module) | Advanced | true | |
TargetVariablesDataAccess | TcCom (Module) | Advanced | Internal DataArea | |
TargetVariablesCreateSymbols | TcCom (Module) | Advanced | true | |
Namespace | TcCom (Module) | Standard |
|
|
Generate | PlcFb (Module) | Standard | true | Generate a PLC-FB for the function. |
ClassName | PlcFb (Module) | Standard |
| FunctionBlock name (<READONLY>) |
InitExceptionHandling | PlcFb (Module) | Standard | CallerExceptions | Configures how to throw, suppress, or handle floating point exceptions during initialization. |
UpdateExceptionHandling | PlcFb (Module) | Standard | CallerExceptions | Configures how to throw, suppress, or handle floating point exceptions during cyclic execution. |
MonitorExecutionTime | PlcFb (Module) | Standard | false | Calculate and expose the execution times of TwinCAT modules as an ADS variable for monitoring purposes. |
InputAttributes | PlcFb (Module) | Advanced |
| Additional attributes added to the PLC FB Input variables. |
OutputAttributes | PlcFb (Module) | Advanced |
| Additional attributes added to the PLC FB Input variables. |
Note on resolution of placeholders:
- At the module level, you can access placeholders defined at the project level, for example, using $<Project:PLACEHOLDER_NAME>.
- Direct access between module areas is not possible: PlcFb cannot access TcCOM placeholders, and TcCOM cannot access PlcFb placeholders.
- If a placeholder name appears more than once, the local context is used by default. If you want to explicitly use the project level, you must specify the prefix “Project:”.
Placeholders at target/project level (module generator)
Placeholders from this group can be used at project and module level.
Placeholder name | Description |
|---|---|
ModuleGenerator:ProductName | Product name of the module generator |
ModuleGenerator:Version | Version of the module generator |
TwinCAT:Version | Version of local TwinCAT installation |
UsablePlatformToolsets | Available and supported platform toolsets |
LocalDateTime:Format | Actual local time as string where Format must be defined like the format string for std::put_time (e.g. '%Y-%m-%d') |
UtcDateTime:Format | Actual UTC time as string where Format must be defined like the format string for std::put_time (e.g. '%Y-%m-%d') |
EnvironmentVarName | Any environment variable defined for the system, the current user or the current process (MATLAB®). |
Placeholders at project level
Placeholders from this group can be used at project and module level.
Placeholder name | Description |
|---|---|
Project:Name | Name of the project file (without directory and extension) |
Project:Dir | Project file directory |
Project:Ext | Project file extension |
Project:Path | Full project file path |
Project:Guid | Project GUID |
Project:LibraryID | LibraryID of the generated repository driver |
Project:VendorName | Company name part of the LibraryID |
Project:DriverName | Driver name part of the LibraryID |
Project:DrvFileVersion | Version part of the LibraryID |
Project:LatestTMFile | Path to an existing corresponding TML or TMC file with the highest library version (searching project directory and repository) |
Project:LatestTMFile:Repository | Path to an existing corresponding TML or TMC file with the highest library version (searching only repository) |
Project:LatestTMFile:ProjectDir | Path to an existing corresponding TML or TMC file with the highest library version (searching only project directory) |
Project:VersionFromFile | Version read from file defined by "VersionSrc" |
Placeholders at module level (TcCOM and PLC FB)
Placeholders from this group can only be used at module level.
Placeholder name | Description |
|---|---|
Module:Name | Name of the TcCom module or PLC FB |
Module:ClsId | Class ID of the TcCom module (TcCom only) |
Module:ContextCount | Number of task contexts |
Module:ClassName | Name of the TcCom module |
Module:CppClassFileName | Name of the corresponding .h and .cpp files |
Module:ModelName | Name of the corresponding Simulink Model (TE1400 only) |
Module:MFileName | Name of the corresponding M-File (TE1401 only) |
Module:FileFilterName | Visual Studio project filter name |