TwinCAT library and programming
There are ready-to-use function blocks for the use of the PROFINET controller. The library contains further blocks for the EL6631-0010 PROFINET device terminal, but there are not part of that documentation.
I&M functions
Block I&M functions | Meaning | Description |
|---|---|---|
Read the I&M function 0 | Supplement and EL663x | |
Read the I&M function 1 | Supplement and EL663x | |
Read the I&M function 2 | Supplement and EL663x | |
Read the I&M function 3 | Supplement and EL663x | |
Read the I&M function 4 | Supplement and EL663x | |
Write the I&M function 1 | Supplement and EL663x | |
Write the I&M function 2 | Supplement and EL663x | |
Write the I&M function 3 | Supplement and EL663x | |
Write the I&M function 4 | Supplement and EL663x |
Statistics and diagnostic information
Block I&M functions | Meaning | Description |
|---|---|---|
Read the port statistics | Supplement and EL663x | |
Read the port diagnosis | Supplement and EL663x |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v2.11.0 R3 | PC or CX (x86, ARM) | TcEtherCAT.lib |
