FB_PN_IM0_READ

FB_PN_IM0_READ 1:

Using this function block the PROFINET controller reads all I&M 0 data (Identification & Maintenance) from a device referenced via the Port input.
The frame structure of the I&M0 function corresponds to the index 0xAFF0 according to PROFINET standard.

VAR_INPUT

VAR_INPUT
    bStart  : BOOL; NETID   : T_AmsNetId;(* AMS Net ID from Controller *)
    PORT    : T_AmsPort; (* Port used by Controller to communicate with Device *)
END_VAR

bStart :    The block is activated by a rising edge on this input

NETID :     AMS Net ID of the controller

PORT :     Port via which the controller communicates with the device (port = Device ID + 1000hex)

VAR_OUTPUT

VAR_OUTPUT
    bBusy     : BOOL;
    IM_AFF0   : str_IM_0xAFF0;
    bError    : BOOL;
    iErrorID  : UDINT;
END_VAR

bBusy    : When the function block is activated this output is set. It remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs.

IM_AFF0: Output of the I&M0 frame supplied by the device in a structure. str_IM_0xAFF0.

bError: In the event of an error during the command transfer, this output is set once the bBusy output has been reset.

iErrorID: Supplies an ADS error number when the output bError is set.

Requirements

Development environment

Target platform

PLC libraries to be linked

TwinCAT v2.11.0 R3

PC or CX (x86, ARM)

TcProfinetDiag.Lib