FB_PN_IM1_READ
 
Using this function block the PROFINET controller reads all I&M1 data (Information & Maintenance) from a device referenced via the Port input. 
The frame structure of the I&M1 function corresponds to the index 0xAFF1 according to PROFINET standard.
VAR_INPUT
VAR_INPUT
bStart : BOOL; NETID : T_AmsNetId;(* AMS Net ID from Controller *)
PORT : T_AmsPort; (* Port used by Controller to communicate with Device *)
END_VAR
bStart : The block is activated by a rising edge on this input
NETID : AMS Net ID of the controller
PORT : Port via which the controller communicates with the device (port = Device ID + 1000hex)
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
st_IM_TagFunction : STRING(32);
st_IM_TagLocation : STRING(22);
bError : BOOL;
iErrorID : UDINT;
END_VAR
bBusy : When the function block is activated this output is set. It remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs.
st_IM_TagFunction : label read out for the function of the device.
st_IM_TagLocation : label read out for the installation site of the device.
bError: In the event of an error during the command transfer, this output is set once the bBusy output has been reset.
iErrorID: Supplies an ADS error number when the output bError is set.
Requirements
Development environment  | Target platform  | PLC libraries to be linked  | 
|---|---|---|
TwinCAT v2.11.0 R3  | PC or CX (x86, ARM)  | TcProfinetDiag.Lib  |