FB_PN_GET_PORT_STATISTIC
 
When called, this module supplies the statistical data for the ports of a PROFINET device.
VAR_INPUT
VAR_INPUT
bStart : BOOL;
NETID : T_AmsNetId;(* AMS Net ID from Controller *)
PORT : T_AmsPort; (* Port used by Controller to communicate with Device *)
END_VAR
bStart : The block is activated by a rising edge on this input
NETID : AMS Net ID of the controller
PORT : Port via which the controller communicates with the device (port = Device ID + 1000hex )
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
str_RemotePort_1 : str_GetPortStatistic;
str_RemotePort_2 : str_GetPortStatistic;
bPort1 : BOOL;
bPort2 : BOOL;
END_VAR
bBusy : When the function block is activated this output is set. It remains set until a feedback is received. While Busy = TRUE, no new command will be accepted at the inputs.
str_RemotePort_1: This structure contains the statistical data for Port 1.
str_RemotePort_2: This structure contains the statistical data for Port 2.
bPort1: Is TRUE if the port has a link.
bPort2: Is TRUE if the port has a link.
Requirements
Development environment  | Target platform  | PLC libraries to be linked  | 
|---|---|---|
TwinCAT v2.11.0 R3  | PC or CX (x86, ARM)  | TcProfinetDiag.Lib  |