FB_DALI209SetColourTemperatureTc

The function block saves the value nColourTemperatureTc in the variable colourTemperatureTc of the DALI control gear and causes the set color temperature to be applied to the lamp by executing the ACTIVATE command.
The value can be read with function block FB_DALI209QueryColourValue.
The value is expressed in units of 1 Mirek. A value of 0 is ignored and therefore not saved. The color temperature Tc can vary from 1 Mirek (1000000 K) to 65534 Mirek (15.26 K).
The functions KELVIN_TO_MIREK and MIREK_TO_KELVIN are available for converting from or to Kelvin.
![]() | Prior to the DALI command SET TEMPORARY COLOUR TEMPERATURE Tc, the function block sends the DALI command ENABLE DEVICE TYPE 8, as is necessary for application extended commands (see also FB_DALI102EnableDeviceType). To activate the color temperature, the function block sends the command ACTIVATE (see FB_DALI209Activate). |
![]() | The function block changes the DTR0 and the DTR1 of all connected DALI control gears. |
Inputs
VAR_INPUT
bStart : BOOL;
nAddress : BYTE;
eAddressType : E_DALIAddressType := E_DALIAddressType.Short;
eCommandPriority : E_DALICommandPriority := E_DALICommandPriority.MiddleLow;
nColourTemperatureTc : UINT;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | Execution of the DALI commands is triggered via a positive edge at this input. |
nAddress | BYTE | Address of a DALI control gear or a DALI group. |
eAddressType | Defines whether the input nAddress contains a short address (0…63) or a group address (0…15). The input nAddress has no meaning if a broadcast or a broadcast to unaddressed devices (BroadcastUnaddr) has been selected. | |
eCommandPriority | Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent. |
![]() | eCommandPriority has no function with the KL6811. The DALI command priorities are supported by the KL6821 from the firmware version BD. |
Name | Type | Description |
|---|---|---|
nColourTemperatureTc | UINT | The value written to the variable ColourTemperatureTc and transferred directly to the output value (0...65534 Mirek, 65535). |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bBusy : BOOL;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
bBusy | BOOL | The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ipDALICommunication | I_DALICommunication | Get,Set | 0 | Interface Pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.11 | Tc3_DALI from v3.5.0.0 |
