FB_DALI102EnableDeviceType

The function block must be called before an application extended command is called. This means that only the DALI control gears belonging to the corresponding device type respond.
It is not necessary to use the function block for device type 0. It is also not required if a function block is called that represents an application extended command in the Tc3_DALI library. The DALI command ENABLE DEVICE TYPE is already executed internally in the corresponding function blocks. There is a corresponding note in the description of the respective function blocks.
Inputs
VAR_INPUT
bStart : BOOL;
eCommandPriority : E_DALICommandPriority := E_DALICommandPriority.MiddleLow;
eDeviceType : E_DALIDeviceType;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | Execution of the DALI commands is triggered via a positive edge at this input. |
eCommandPriority | E_DALICommandPriority | Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent (see E_DALICommandPriority). |
![]() | eCommandPriority has no function with the KL6811. The DALI command priorities are supported by the KL6821 from the firmware version BD. |
Name | Type | Description |
|---|---|---|
eDeviceType | E_DALIDeviceType | Selection of the desired device type (see E_DALIDeviceType). |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bBusy : BOOL;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
bBusy | BOOL | The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed. For some errors (e.g. faulty parameters), bError is set immediately after the positive edge at bStart without bBusy switching to TRUE. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface Pointer to the communication block (see Transfer of the reference to the communication block). |
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.11 | Tc3_DALI from v3.5.0.0 |
