E_DALIDeviceType
TYPE E_DALIDeviceType :
(
DT00FluorescentLamp := 0,
DT01IndependentEmergencyLighting := 1,
DT02DischargeLamp := 2,
DT03LowVoltageHalogenLamp := 3,
DT04IncandescentLamp := 4,
DT05ConversionOfDigitalSignalToDCVoltage := 5,
DT06LEDModule := 6,
DT07SwitchingFunction := 7,
DT08ColourControl := 8,
DT09Sequencer := 9,
DT15LoadReferencing := 15,
DT16ThermalGearProtection := 16,
DT17DimmingCurveSelection := 17,
DT19CentrallySuppliedEmergencyOperation := 19,
DT20LoadShedding := 20,
DT21ThermalLampProtection := 21,
DT23IntegratedLightSource := 23,
DT49IntegratedBusPowerSupply := 49,
DT50MemoryBank1Extension := 50,
DT51EnergyReporting := 51,
DT52DiagnosticsMaintenance := 52,
DT53ExtendedEmergencyData := 53,
Unknown := 255
) USINT := Unknown;
END_TYPEDT00FluorescentLamp: Part 201: Standard device (device type 0)
DT01IndependentEmergencyLighting: Part 202: Device for emergency lighting (device type 1)
DT02DischargeLamp: Part 203: Device for discharge lamps (device type 2)
DT03LowVoltageHalogenLamp: Part 204: Device for low-voltage halogen lamps (device type 3)
DT04IncandescentLamp: Part 205: Supply voltage controller for incandescent lamps (device type 4)
DT05ConversionOfDigitalSignalToDCVoltage: Part 206: Device for converting digital signals into DC voltage signals (device type 5)
DT06LEDModule: Part 207: Device for LED modules (device type 6)
DT07SwitchingFunction: Part 208: Device for switching functions (device type 7)
DT08ColourControl: Part 209: Device for color/color temperature control (device type 8)
DT09Sequencer: Part 210: Sequencer (device type 9)
DT15LoadReferencing: Part 216: Load referencing (device type 15)
DT16ThermalGearProtection: Part 217: Thermal gear protection (device type 16)
DT17DimmingCurveSelection: Part 218: Dimming curve selection (device type 17)
DT19CentrallySuppliedEmergencyOperation: Part 220: Centrally supplied emergency operation (device type 19)
DT20LoadShedding: Part 221: Load shedding (device type 20)
DT21ThermalLampProtection: Part 222: Thermal lamp protection (device type 21)
DT23IntegratedLightSource: Part 224: Non-replaceable light sources (device type 23)
DT49IntegratedBusPowerSupply: Part 250: Devices with integrated DALI bus power supply (device type 49)
DT50MemoryBank1Extension: Part 251: Further information and parameters for DALI control gears in memory bank 1 (device type 50)
DT51EnergyReporting: Part 252: Further parameters for the creation of an energy report (device type 51)
DT52DiagnosticsMaintenance: Part 253: Further parameters with diagnostic and maintenance information for DALI control gears (device type 52)
DT53ExtendedEmergencyData: Part 254: Extended information for DALI control gears for emergency lighting (device type 53)
Requirements
Development environment | Required PLC library |
|---|---|
TwinCAT from v3.1.4024.10 | Tc3_DALI from v3.4.0.0 |