FB_DALI103QueryInputValue

The function block queries the input value (see inputValue) of the selected instance of the DALI control device.
The parameter nResolution specifies how high the resolution (in bits) of the input value is. The function block FB_DALI103QueryResolution can be used to read the resolution.
All bytes of the input value are read and subsequently decoded. The DALI commands QUERY INPUT VALUE and QUERY INPUT VALUE LATCH are called internally for this purpose
Make sure that the parameter nResolution corresponds to the actual resolution of the device, otherwise errors may occur during decoding.
The possible input values for the respective instance types can be found here:
Part 301 (push buttons) – Introduction
Part 302 (absolute input devices) - Introduction
Part 303 (occupancy sensors) - Introduction
Part 304 (light sensors) - Introduction
The output nInputValue and the property nRawInputValue only contain a valid value if the function block was executed without errors (bError = FALSE).
![]() | The function block cannot be used when using the KL6811. |
Inputs
VAR_INPUT
bStart : BOOL;
nAddress : BYTE;
eAddressType : E_DALIAddressType := E_DALIAddressType.Short;
nInstanceAddress : BYTE := 0;
eInstanceAddressType : E_DALIInstanceAddressType := E_DALIInstanceAddressType.InstanceNumber;
eCommandPriority : E_DALICommandPriority := E_DALICommandPriority.MiddleLow;
nResolution : BYTE := 8;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | Execution of the DALI commands is triggered via a positive edge at this input. |
nAddress | BYTE | Address of a DALI control device or a DALI group. |
eAddressType | Defines whether the input nAddress contains a short address (0…63) or a group address (0…31). The input nAddress has no meaning if a broadcast or a broadcast to unaddressed devices (BroadcastUnaddr) has been selected. | |
nInstanceAddress | BYTE | Instance number within a DALI control device. A DALI control device can support multiple instance numbers. |
eInstanceAddressType | Defines the access mode to the desired instance within the DALI control device. | |
eCommandPriority | Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent. |
![]() | The command priorities are supported by the KL6821 from the firmware version BD. |
Name | Type | Description |
|---|---|---|
nResolution | BYTE | Resolution of the input value in bits (1...64). |
Outputs
VAR_OUTPUT
bError : BOOL;
ipResultMessage : I_TcMessage;
bBusy : BOOL;
nInputValue : LWORD;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. |
ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. |
bBusy | BOOL | The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed. For some errors (e.g. faulty parameters), bError is set immediately after the positive edge at bStart without bBusy switching to TRUE. |
nInputValue | LWORD | The input value of the selected instance of the DALI control device. |
Properties
Name | Type | Access | Initial value | Description |
|---|---|---|---|---|
ipDALICommunication | I_DALICommunication | Get, Set | NULL | Interface Pointer to the communication block (see Transfer of the reference to the communication block). |
nRawInputValue | LWORD | Get | - | The uncoded input value of the selected instance of the DALI control device. |
Requirements
Development environment | required PLC library |
|---|---|
TwinCAT from v3.1.4022.29 | Tc3_DALI from v3.1.4.0 |
