FB_DALI208QuerySwitchStatus

The function block reads the variable switchStatus from the DALI control gear.
|  | Prior to the DALI command QUERY SWITCH STATUS, the function block sends the DALI command ENABLE DEVICE TYPE 7, as is necessary for application extended commands (see also FB_DALI102EnableDeviceType). | 
The output nSwitchStatus only contains a valid value if the function block was executed without errors (bError = FALSE).
 Inputs
 Inputs
VAR_INPUT
  bStart            : BOOL;
  nAddress          : BYTE;
  eAddressType      : E_DALIAddressType := E_DALIAddressType.Short;
  eCommandPriority  : E_DALICommandPriority := E_DALICommandPriority.MiddleLow;
END_VAR| Name | Type | Description | 
|---|---|---|
| bStart | BOOL | Execution of the DALI commands is triggered via a positive edge at this input. | 
| nAddress | BYTE | Address of a DALI control gear or a DALI group. | 
| eAddressType | Defines whether the input nAddress contains a short address (0…63) or a group address (0…15). The input nAddress has no meaning if a broadcast or a broadcast to unaddressed devices (BroadcastUnaddr) has been selected. | |
| eCommandPriority | Priority (low, middle low, middle, middle high, high) with which the DALI commands are sent. | 
|  | eCommandPriority has no function with the KL6811. The DALI command priorities are supported by the KL6821 from the firmware version BD. | 
 Outputs
 Outputs
VAR_OUTPUT
  bError                  : BOOL;
  ipResultMessage         : I_TcMessage;
  bBusy                   : BOOL;
  nSwitchStatus           : BYTE;
END_VAR| Name | Type | Description | 
|---|---|---|
| bError | BOOL | This output is switched to TRUE if an error occurs during the execution. Further information about the error can be queried via the variable ipResultMessage. The output is set to FALSE again as soon as bBusy switches to TRUE. | 
| ipResultMessage | I_TcMessage | Interface pointer (see error evaluation) that can be used to obtain detailed information about the processing of the function block (see runtime messages). The interface pointer is valid after bBusy has changed from TRUE to FALSE. | 
| bBusy | BOOL | The output is set as soon as execution of the DALI commands has commenced. It remains active until all DALI commands have been processed. | 
| nSwitchStatus | BYTE | Returns additional information on the current status of the DALI control gear (see switchStatus). | 
 Properties
 Properties
| Name | Type | Access | Initial value | Description | 
|---|---|---|---|---|
| ipDALICommunication | I_DALICommunication | Get,Set | 0 | Interface Pointer to the communication block (see Transfer of the reference to the communication block). | 
Requirements
| Development environment | Required PLC library | 
|---|---|
| TwinCAT from v3.1.4024.20 | Tc3_DALI from v3.8.0.0 |