Variables

Name

Reset value

Scope

Size

Comment

upSwitchOnLevel

1

1…255

1 byte

 

upSwitchOffLevel

255

1…255

1 byte

 

downSwitchOnLevel

255

0…255

1 byte

 

downSwitchOffLevel

0

0…255

1 byte

 

features

No change

0…255

1 byte

 Read only

gearType

No change

0…255

1 byte

 Read only

switchStatus

No change

0…255

1 byte

 Read only

upSwitchOnLevel

This variable is the threshold value (1…255) for switching on the output with a rising virtual output value. The threshold value is disabled with the value 255 (MASK).

If bit 3 of features is set, the variable upSwitchOnLevel can be set with the function block FB_DALI208SetUpSwitchOnThreshold.

The variable can be read with the function block FB_DALI208QueryUpSwitchOnThreshold.

upSwitchOffLevel

This variable is the threshold value (1…255) for switching off the output with a rising virtual output value. The threshold value is disabled with the value 255 (MASK).

If bit 3 of features is set, the variable upSwitchOffLevel can be set with the function block FB_DALI208SetUpSwitchOffThreshold.

The variable can be read with the function block FB_DALI208QueryUpSwitchOffThreshold.

downSwitchOnLevel

This variable is the threshold value (0…255) for switching on the output with a falling virtual output value. The threshold value is disabled with the value 255 (MASK).

If bit 3 of features is set, the variable downSwitchOnLevel can be set with the function block FB_DALI208SetDownSwitchOnThreshold.

The variable can be read with the function block FB_DALI208QueryDownSwitchOnThreshold.

downSwitchOffLevel

This variable is the threshold value (0…255) for switching off the output with a falling virtual output value. The threshold value is disabled with the value 255 (MASK).

If bit 3 of features is set, the variable downSwitchOffLevel can be set with the function block FB_DALI208SetDownSwitchOffThreshold.

The variable can be read with the function block FB_DALI208QueryDownSwitchOffThreshold.

features

The variable contains information about the implemented properties of the DALI control gear.

The variable can be read with the function block FB_DALI208QueryFeatures.

Bit

Description

0

reserve

1

reserve

2

reserve

3

Changeable threshold values.

4

reserve

5

reserve

6

reserve

7

Addressing of the physical selection is supported.

gearType

The variable contains information about the properties of the DALI control gear.

The variable can be read with the function block FB_DALI208QueryGearType.

Bit

Description

0

The output is an electronic switch.

1

The output is a relay with make contact.

2

The output is a relay with break contact.

3

The output has electronic voltage protection.

4

The input inrush current is limited.

5

Reserve

6

Reserve

7

Reserve

switchStatus

The variable returns additional information on the current state of the DALI control gear.

The variable can be read with the function block FB_DALI208QuerySwitchStatus.

Bit

Description

0

reserve

1

reserve

2…3

Last threshold value that was reached or exceeded:

00: upSwitchOnThreshold

01: upSwitchOffThreshold

10: downSwitchOnThreshold

11: downSwitchOffThreshold

4

reserve

5

reserve

6

reserve

7

reserve