NT_GetTime

The function block NT_GetTime can be used to determine the local Windows system time of a TwinCAT system (the local Windows system time is displayed in the taskbar). The year, month, day, day of the week, hour, minute, second and millisecond are stored in variables of the structure TIMESTRUCT.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
NETID | T_AmsNetID | The network address of the TwinCAT computer whose local Windows system time is to be determined can be specified here. For the local computer an empty string may be specified. |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Time-out period that may not be exceeded when executing the ADS command. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
TIMESTR : TIMESTRUCT;
END_VAR
Name | Type | Description |
---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | Returns the error code, if the ERR output is set. | |
TIMESTR | Structure with the local Windows system time. |
Example:
See: Sample: Software clocks (RTC, RTC_EX, RTC_EX2).
Further time and time zone functions and function blocks:
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (WES7/Win7/Win10: TC RT x86/x64, WEC6/7: TC RT x86, WEC7: TC CE7 ARMV7, TC/BSD: TC RT x64, TC OS ARMT2) | Tc2_Utilities (System) |