FB_GetTimeZoneInformation

This function block can be used to read the time zone settings of the operating system.
Inputs
VAR_INPUT
sNetID : T_AmsNetID;
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
sNetID | T_AmsNetID | AmsNetId (AMS network identifier) of the TwinCAT computer whose time zone settings are to be read. For the local computer an empty string may be specified. |
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
tzID : E_TimeZoneID;
tzInfo : ST_TimeZoneInformation;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
nErrID | UDINT | Returns the ADS error number when the bError output is set. |
tzID | Additional summer/winter time information (not always present) | |
tzInfo | If successful this structure variable returns the current time zone information of the operating system. |
Example:
See description of the FB_SetTimeZoneInformation function block.
Further functions and function blocks for time and time zone:
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (WES7/Win7/Win10: TC RT x86/x64, WEC6/7: TC RT x86, WEC7: TC CE7 ARMV7) | Tc2_Utilities (System) |