FB_SystemTimeToTzSpecificLocalTime

The function block converts the UTC time (structured system time format) to local time (structured system time format), taking into account the specified time zone information. The function block FB_FileTime64ToTzSpecificLocalTime has similar functionality but uses a different time format (file time format).
The function block is only suitable for conversion of continuous UTC timestamp information. The function block uses the time zone information to calculate the required time steps (daylight saving time/standard time changeover) in local time. Time steps in UTC input time are not permitted and lead to incorrect conversion. The reason: the function block stores the last converted time internally, so that it can detect the B times (see below) from the UTC input time and the stored value when the local time is changed.
The function block is associated with an action: A_Reset(). If this action is called the function block outputs and the locally stored (last converted) time are reset to zero.
Inputs
VAR_INPUT
in : TIMESTRUCT;
tzInfo : ST_TimeZoneInformation;
END_VARName | Type | Description |
|---|---|---|
in | UTC time (structured system time format) to be converted. | |
tzInfo | Structure variable with the current time zone information of the operating system. |
Outputs
VAR_OUTPUT
out : TIMESTRUCT;
eTzID : E_TimeZoneID := eTimeZoneID_Unknown;
bB : BOOL;
END_VARName | Type | Description |
|---|---|---|
out | Converted local time (structured system time format) | |
eTzID | Additional summer/winter time information. | |
bB | BOOL | TRUE => B time (e.g.: 02:05:00 CET B), FALSE => other time (e.g.: 02:05:00 CEST A). This output is set if the local time jumps back and is reset once the duplicate local time has passed. |
Example:
PROGRAM MAIN
VAR
in : TIMESTRUCT := ( wYear := 2011, wMonth := 4, wDay := 29, wHour := 14, wMinute := 46, wSecond := 31, wMilliseconds := 99 );(* UTC time *)
out : TIMESTRUCT; (* Local time result is:= ( wYear := 2011, wMonth := 4, wDay := 29, wHour := 16, wMinute := 46, wSecond := 31, wMilliseconds := 99 ) *)
fbToLocal : FB_SystemTimeToTzSpecificLocalTime;
END_VARfbToLocal( in := in, tzInfo := WEST_EUROPE_TZI, out => out );Further time and time zone functions and function blocks:
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |