NT_SetLocalTime

The function block NT_SetLocalTime can be used to set the local Windows system time of a TwinCAT system (the local Windows system time is displayed in the taskbar).
Inputs
VAR_INPUT
NETID : T_AmsNetId;
TIMESTR : TIMESTRUCT;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
NETID | T_AmsNetID | The network address of the TwinCAT computer whose local Windows system time is to be set can be specified here. For the local computer an empty string may be specified. |
TIMESTR | Structure with the new local Windows system time. | |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Time-out period that may not be exceeded when executing the ADS command. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | Returns the error code, if the ERR output is set. |
Further time and time zone functions and function blocks:
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (WES7/Win7/Win10: TC RT x86/x64, WEC6/7: TC RT x86, WEC7: TC CE7 ARMV7) | Tc2_Utilities (System) |