Example: Software clocks (RTC, RTC_EX, RTC_EX2)
Here you can unpack the complete sources: RTCSample.zip
In the following example the three software clocks are synchronized with the local Windows system time every 5 seconds (the local Windows system time is shown in the taskbar).
PROGRAM MAIN
VAR
fbGetLocalTime : NT_GetTime;
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
presetTime : TIMESTRUCT;
syncTimer : TON;
syncTrigger : F_TRIG;
bSynchronize : BOOL;
fbRTC : RTC;
bValid_RTC : BOOL;
time_RTC : DT;
fbRTC_EX : RTC_EX;
bValid_RTCEX : BOOL;
time_RTCEX : DT;
nMilliseconds : DWORD;
fbRTC_EX2 : RTC_EX2;
bValid_RTCEX2 : BOOL;
time_RTCEX2 : TIMESTRUCT;
nMicroseconds : DWORD;
END_VAR
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |