FB_DALIV2Dimmer1SwitchMultiple
The function block FB_DALIV2Dimmer1SwitchMultiple is used to switch and dim DALI devices with a push button. For applications in which up to five DALI lines (0..4) can be installed. The basic function of this function block can be found in the description of FB_DALIV2Dimmer1Switch.
Inputs
VAR_INPUT
bSwitchDimm : BOOL;
bOn : BOOL;
bOff : BOOL;
bSetDimmValue : BOOL;
nDimmValue : BYTE;
tSwitchOverTime : TIME := t#400ms;
tCycleDelay : TIME := t#500ms;
bMemoryModeOn : BOOL := FALSE;
nOnValueWithoutMemoryMode : BYTE := 254;
nAddr : BYTE := 0;
eAddrType : E_DALIV2AddrType := eDALIV2AddrTypeShort;
nMasterDevAddr : BYTE := 0;
nMasterDevLine : BYTE := 0;
nMinLevelMasterDev : BYTE := 126;
nMaxLevelMasterDev : BYTE := 254;
tCycleActualLevelMasterDev : TIME := t#0s;
nDALILineEnable : BYTE := 2#0000_0001;
END_VARName | Type | Description |
|---|---|---|
bSwitchDimm | BOOL | Switches or dims the addressed devices. |
bOn | BOOL | Switches the addressed devices to the last output value, or to the value nOnValueWithoutMemoryMode. |
bOff | BOOL | Switches the addressed devices off (value 0). |
bSetDimmValue | BOOL | A positive edge at this input sets the addressed devices immediately to the brightness value that is present at input nDimmValue. If the value of nDimmValue changes, the brightness value is set immediately to the changed value if the input bSetDimmValue is FALSE. |
nDimmValue | BYTE | see bSetDimmValue |
tSwitchOverTime | TIME | Time for switching between the light on/off and dimming functions for the input bSwitchDimm |
tCycleDelay | TIME | Delay time, if either the minimum or maximum value is reached. |
bMemoryModeOn | BOOL | Switches to the memory function, so that the previous value is written to the output as soon as it is switched on. |
nOnValueWithoutMemoryMode | BYTE | Switch-on value if the memory function is not switched on. |
nAddr | BYTE | The address of a device or of a group |
eAddrType | Short address, group address or broadcast | |
nMasterDevAddr | BYTE | The address of the master device (reference device) for group and common switching operations |
nMasterDevLine | BYTE | The line on which the master device for group and common configurations is located. Depending on the function block, there is only one master device that is to be selected from one of the activated DALI lines. Lines 0 to 4 are available. |
nMinLevelMasterDev | BYTE | Minimum value of the master device |
nMaxLevelMasterDev | BYTE | Maximum value of the master device |
tCycleActualLevelMasterDev | TIME | Cycle time required to read the current actual value in the background (see ACTUAL DIM LEVEL). So that the dimming of the lamps is not disturbed, reading always has the lowest priority. If the value is set to 0, reading is prohibited. |
nDALILineEnable |
| Input variable in the form of a bit pattern. A 1 in the bit pattern indicates that the DALI line is activated. Example: 2#01001 means that DALI lines 0 and 3 are activated. |
Inputs/outputs
VAR_IN_OUT
stCommandBuffer00 : ST_DALIV2CommandBuffer;
stCommandBuffer01 : ST_DALIV2CommandBuffer;
stCommandBuffer02 : ST_DALIV2CommandBuffer;
stCommandBuffer03 : ST_DALIV2CommandBuffer;
stCommandBuffer04 : ST_DALIV2CommandBuffer;
END_VARName | Type | Description |
|---|---|---|
stCommandBuffer00 - stCommandBuffer04 | ST_DALIV2CommandBuffer | Reference to the internal structures for communication with the function blocks FB_KL6811Communication (KL6811) or FB_KL6821Communication (KL6821). |
Outputs
VAR_OUTPUT
nActualLevelMasterDev : BYTE;
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VARName | Type | Description |
|---|---|---|
nActualLevelMasterDev | BYTE | Current output value of the master device (always the respectively addressed device if eAddrType = eAddrTypeShort) |
bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DALI from v3.4.3.0 |