FB_DALIV2AddressingPhysicalSelection
The function block FB_DALIV2AddressingPhysicalSelection addresses the control gears through 'physical selection' based on the addressing technique. This means that the individual control gears are selected (and therefore addressed) by removing the lamps. Short addresses are assigned (ascending) in the same order in which the lamps are removed.
Applying a positive edge to the bStart input starts the function block, and the output bBusy goes TRUE. Depending on the selected options (parameter nOptions) the group membership and scenes are subsequently deleted. The eCurrentAddressingState output specifies the next required user operation. It determines whether for the next control gear the lamp should be removed or reinserted. The arrAddressedDevices output variable provides information about which control gears have already been assigned a short address. Once all control gears have been addressed, the addressing procedure is completed through a positive edge at input bStop, and the output bBusy switches back to FALSE.
Inputs
VAR_INPUT
bStart : BOOL;
bStop : BOOL;
nStartWithShortAddress : BYTE := 0;
nOptions : DWORD := DALIV2_OPTION_OPTICAL_FEEDBACK;
END_VARName | Type | Description |
|---|---|---|
bStart | BOOL | A positive edge at this input activates the function block, thereby starting the addressing sequence. |
bStop | BOOL | A positive edge at this input disables the function block, thereby stopping the addressing sequence. |
nStartWithShortAddress | BYTE | Short address allocated to the first control gear (0 ... 63). |
nOptions | DWORD | Options for addressing the control gears (see table). The individual constants must be linked with OR operators. |
Constant | Description |
|---|---|
DALIV2_OPTION_COMPLETE_NEW_INSTALLATION | All control gears are re-addressed, including control gears that already have a short address. |
DALIV2_OPTION_DELETE_ALL_GROUP_ASSIGNMENTS | Before addressing, the group assignments (see variables GROUP 0-7 and GROUP 8-15) are deleted for all control gears, including those that may not be addressed. |
DALIV2_OPTION_DELETE_ALL_SCENE_ASSIGNMENTS | Before addressing, the scenes (see variables SCENE 0 to SCENE 15) are deleted for all control gears, including those that may not be addressed. |
DALIV2_OPTION_OPTICAL_FEEDBACK | Before addressing, all control gears are set to MIN LEVEL. Newly addressed control gears are assigned MAX LEVEL brightness after assignment of the short address. |
Name | Type | Description |
|---|---|---|
bStart | BOOL | A positive edge at this input activates the function block, thereby starting the addressing sequence. |
nStartWithShortAddress | BYTE | Short address allocated to the first control gear (0 ... 63). |
nOptions | DWORD | Options for addressing the control gears (see table). The individual constants must be linked with OR operators. |
Inputs/outputs
VAR_IN_OUT
stCommandBuffer : ST_DALIV2CommandBuffer;
END_VARName | Type | Description |
|---|---|---|
stCommandBuffer | ST_DALIV2CommandBuffer | Reference to the internal structure for communication with FB_KL6811Communication (KL6811) or FB_KL6821Communication (KL6821). |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
arrAddressedDevices : ARRAY [0..63] OF BOOL;
eCurrentAddressingState : E_DALIV2CurrentAddressingState;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is activated the output is set, and it remains active until execution of the command has been completed. |
bError | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of a command at the inputs. |
nErrorId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs (see error codes). |
arrAddressedDevices | ARRAY OF BOOL | Once a short address is assigned to a control gear, the associated element is set in the structure. The structure index reflects the short address of the control gear. |
eCurrentAddressingState | The output variable indicates the current step. |
Element | Description |
|---|---|
eDALIV2AddrStateIdle | No addressing takes place. |
eDALIV2AddrStateRemoveLamp | The function block waits for a lamp to be removed at a control gear. |
eDALIV2AddrStateReinsertLamp | The function block has detected the control gear on which the lamp was removed (the control gear is selected) and now waits for it to be inserted again. |
eDALIV2AddrStateAddressingLamp | The selected control gear is addressed. |
Requirements
Development Environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_DALI from v3.4.3.0 |