About TcXaeMgmt
PowerShell TwinCAT XAE Management Console (TcXaeMgmt)
SHORT DESCRIPTION
Cmdlets for managing and accessing ADS Routes, Reading/Writing Values and managing Remote targets.
LONG DESCRIPTION
The Powershell TwinCAT Management Console is a PowerShell module that provides
a number of useful cmdlets for TwinCAT System Management and for communicating
with ADS devices over the ADS protocol.
This includes the following tasks/features:
- Establishing/Removing Route Connections (Add-AdsRoute, Remove-AdsRoute)
- Browsing Routes locally and within the network (Broadcast Search, Get-AdsRoute)
- Getting remote device states and information (Get-AdsState, Get-TcTargetInfo, Get-TcVersionInfo)
- Establishing and Closing Remote communication sessions (New-TcSession, Get-TcSession, Close-TcSession)
- Browsing Symbol Information (Get-TcSymbol, Get-TcDataType)
- Reading/Writing raw and symbolic values (Read-TcValue, Write-TcValue, Send-TcReadWrite)
- Uploading/Downloading files to/from remote devices (Copy-AdsFile)
- Browsing License information (Get-TcLicense)
This Module is usable under all Powershell Version >= 5.1 including
'Windows Powershell' and 'Powershell Core' Versions.
As Prerequisite the TcXaeMgmt Module needs a local TwinCAT installation
larger equals than TwinCAT 4024.10. There are no limitations to access
other/older TwinCAT Versions remotely.
PREREQUISITES
>= TwinCAT 3.1.4024.10 (XAR Runtime or Full) (local installation)
POWERSHELL COMPATIBILITY
>= Windows Powershell 5.1
>= Powershell (Core) 6.0
CMDLETS
To see what cmdlets are provided by the TcXaeMgmt Module, execute the command:
PS> Get-Command -Module TcXaeMgmt -CommandType Cmdlet
The actual TcXaeMgmt cmdlets are listed below:
Restart-AdsComputer
Restarts ("reboots") the operating system on local and remote TwinCAT computers.
EXAMPLES
Getting Route
PS> $route = get-adsroute TC3TEST*
PS> $route
Name NetId Address Sub Version RTSystem
---- ----- ------- --- ------- --------
TC3TESTA1-CP67X 172.17.62.105.1.1 172.17.62.105 0.0 Unknown
Create Session
PS> $session = New-TcSession -Route $route -Port 851
PS> $session
ID Address IsConnected EstablishedAt
-- ------- ----------- -------------
1 172.17.62.105.1.1:851 True 12/12/2016 12:22:02 PM
Read Ads Value (Struct)
PS> $v1 = Read-TcValue -SessionId 1 -Path "GVL.vgStruct"
PS> $v1
vBool : True
vByte : 123
vWord : 12345
vDWord : 12345678
vSInt : -121
vUSInt : 212
vInt : -12121
vUInt : 21212
vDInt : -1212121
vUDInt : 2121212
vReal : 123,456
vLReal : 1234567890,12346
vString : QWERTZUIOPÜASDFGHJKLÖÄYXCVBNM;:_
vTime : 01:02:03.0040000
vTod : 23:45:06.7890000
vDate : 17.11.2005 00:00:00
vDT : 17.11.2005 12:34:56
vAlias : 8
vEnum : 8
vRange : 7
PSValue : ...
Read Ads Value (Boolean)
PS> $v2 = Read-TcValue -SessionId 1 -Path "Main.bChange"
PS> $v2
False
Read Ads Value (Array of Strings)
PS> $v3 = Read-TcValue -SessionId 1 -path "GVL.vgaString"
Dimensions Elements PSValue
---------- -------- -------
{TwinCAT.TypeSystem.Dimension} {QWERTZUIOPÜASDFGHJKLÖÄYXCVBNM;:_, _:;MNBVCXYÄÖLKJHGFDSAÜPOIUZTREWQ} ...
Read Array Of Structs
PS> $v4 = Read-TcValue -SessionId 1 -path "GVL.vgastruct"
Dimensions Elements
---------- --------
{TwinCAT.TypeSystem.Dimension} {@{vBool=True; vByte=123; vWord=12345; vDWord=12345678; vSInt=-121; vUSInt=212; vInt=-12121; vUInt=21212; vDInt=-1212121; vUD...
Dump Array Elements
PS> $v4.Dimensions.ElementCount
2
PS> $v4.Elements
vBool : True
vByte : 123
vWord : 12345
vDWord : 12345678
vSInt : -121
vUSInt : 212
vInt : -12121
vUInt : 21212
vDInt : -1212121
vUDInt : 2121212
vReal : 123,456
vLReal : 1234567890,12346
vString : QWERTZUIOPÜASDFGHJKLÖÄYXCVBNM;:_
vTime : 01:02:03.0040000
vTod : 23:45:06.7890000
vDate : 17.11.2005 00:00:00
vDT : 17.11.2005 12:34:56
vAlias : 8
vEnum : 8
vRange : 7
PSValue : ...
vBool : False
vByte : 234
vWord : 23456
vDWord : 23456789
vSInt : 121
vUSInt : 131
vInt : 12121
vUInt : 13131
vDInt : 1212121
vUDInt : 1313131
vReal : 456,321
vLReal : 987654321,123457
vString : _:;MNBVCXYÄÖLKJHGFDSAÜPOIUZTREWQ
vTime : 11:22:33.0440000
vTod : 11:22:33.4440000
vDate : 22.01.1999 00:00:00
vDT : 22.01.1999 11:22:33
vAlias : 9
vEnum : 9
vRange : -5
PSValue : ...
## Browse Data Types (Query by Category)
PS> $session | Get-TcDataType | where Category -eq "Array" }
Name Size Category Comment ElementType Dimensions Members
---- ---- -------- ------- ----------- ---------- -------
ARRAY [-1..1] OF INT 6 Array INT {TwinCAT.Type...
ARRAY [-10..-8] OF BOOL 3 Array BOOL {TwinCAT.Type...
ARRAY [0..1] OF A_Alias 4 Array A_Alias {TwinCAT.Type...
....
Browse DataTypes by name
PS> $session | Get-TcDataType -name "Array*"
Browse all Symbols recursively
PS> $session | Get-TcSymbol -recurse
... returns all symbols
Browse Symbols recursivly by Symbol Path (Here specific array index 'TaskInfo[1]'(
PS> $session | Get-TcSymbol -recurse -path "*TaskInfo``[1``]*","*.ProjectName"
InstanceName DataType Size InstancePath Comment
------------ -------- ---- ------------ -------
ProjectName STRING(63) 64 TwinCAT_SystemInfoVarList._AppInfo.ProjectName
_TaskInfo[1] PLC.PlcTaskSystemInfo 128 TwinCAT_SystemInfoVarList._TaskInfo[1]
ObjId OTCID 4 TwinCAT_SystemInfoVarList._TaskInfo[1].ObjId
CycleTime UDINT 4 TwinCAT_SystemInfoVarList._TaskInfo[1].CycleTime
Priority UINT 2 TwinCAT_SystemInfoVarList._TaskInfo[1].Priority
AdsPort UINT 2 TwinCAT_SystemInfoVarList._TaskInfo[1].AdsPort
CycleCount UDINT 4 TwinCAT_SystemInfoVarList._TaskInfo[1].CycleCount
DcTaskTime LINT 8 TwinCAT_SystemInfoVarList._TaskInfo[1].DcTaskTime
LastExecTime UDINT 4 TwinCAT_SystemInfoVarList._TaskInfo[1].LastExecTime
FirstCycle BOOL 1 TwinCAT_SystemInfoVarList._TaskInfo[1].FirstCycle
CycleTimeExceeded BOOL 1 TwinCAT_SystemInfoVarList._TaskInfo[1].CycleTimeExceeded
InCallAfterOutputUpdate BOOL 1 TwinCAT_SystemInfoVarList._TaskInfo[1].InCallAfterOutputUpdate
RTViolation BOOL 1 TwinCAT_SystemInfoVarList._TaskInfo[1].RTViolation
TaskName STRING(63) 64 TwinCAT_SystemInfoVarList._TaskInfo[1].TaskName
Browse only Symbols ending with path *.ProjectName
PS>$project = Get-TcSymbol -Session $session -recurse -path "*.ProjectName"
InstanceName DataType Size InstancePath Comment
------------ -------- ---- ------------ -------
ProjectName STRING(63) 64 TwinCAT_SystemInfoVarList._AppInfo.ProjectName
Ads Read ProjectName
PS>$project | Read-TcValue -Session $session
ADS_DynSymbols
Ads Write ProjectName
PS>$project | Write-TcValue -Session $session -Value "NewProjectName"
PS>$project | Read-TcValue -Session $session
NewProjectName
ReadWrite by Symbol Path
PS>Read-TcValue -SessionId 1 -Path "Main.bChange"
false
PS>Write-TcValue -SessionId 1 -Symbol "Main.bChange" -Value True
PS>Read-TcValue -SessionId 1 -Path "GVL.vgBool"
PS>Write-TcValue -SessionId 1 -Path "GVL.vgBool" -value $true
ReadWrite by Piping
PS> $projectNameSymbol = $session | Get-TcSymbol -Recurse -path "*ProjectName"
PS> $projectNameSymbol | Read-TcValue -SessionId 1
PS> $projectNameSymbol | Write-TcValue -SessionId 1 -Value "NewProjectName"
PS> $projectNameSymbol | Read-TcValue -SessionId 1
Get Target Information
PS> get-adsroute | Get-TcTargetInfo
Target Version Level OS Image Device CPUArch
------ ------- ----- -- ----- ------ -------
TC3TESTA1-CP67X 3.1.4021.131 CP Win7 IntelX86
PS> get-adsroute | Get-TcVersion
Major Minor Build Revision
----- ----- ----- --------
3 1 4021 131
PROVIDERS
The TcXaeMgmt module includes the AdsSymbolProvider and the AdsFileProvider
Binds the target device symbolic information to a PSDrive. To register a symbol server as
PSDrive type (here the Target Route 'CX_01234' with AmsPort: 851)
PS> New-PSDrive -Name CX_01234_Symbols -PSProvider AdsSymbolProvider -Address CX_01234 -Port 851 -Root
PS> cd CX_01234_Symbols:
PS> CX_01234_Symbols:> dir
PS> New-PSDrive -name CX_01234 -PSProvider AdsFileProvider -Address CX_01234 -Root ''
PS> dir CX_01234:
Mode LastWriteTime Length Name
---- ------------- ------ ----
d---- 30.11.2021 16:11:31 BootDir
d---- 03.12.2021 01:17:20 BootProject
d---- 17.03.2021 14:33:53 ConfigDir
d---- 03.12.2021 01:17:20 Generic
d---- 18.06.2021 08:00:22 InstallDir
d---- 03.12.2021 01:17:20 RepositoryDir
d---- 03.12.2021 15:32:03 TargetDir
> cd CX_01234:/BootDir
PS CX_01234:\BootDir> dir
Mode LastWriteTime Length Name
---- ------------- ------ ----
d---- 05.10.2021 10:36:34 CurrentConfig
-a--- 05.10.2021 10:36:34 4563 CurrentConfig.tszip
-a--- 05.10.2021 10:36:34 17113 CurrentConfig.xml
-a--- 30.11.2021 16:11:31 126976 LoggedEvents.db
d---- 27.10.2021 11:32:43 Plc
More Information about Providers
PS> get-help about_providers
Example: Create a new AdsFileProvider Drive to the TwinCAT Device CX_01234
> New-PSDrive -name CX_01234 -PSProvider AdsFileProvider -Address CX_01234 -Root ''
Name Used (GB) Free (GB) Provider Root CurrentLocation
---- --------- --------- -------- ---------- ---------------
CX_01234 AdsFileProvider \TargetDir
Example: Browse the files on the TwinCAT Device CX_01234
> dir
Mode LastWriteTime Length Name
---- ------------- ------ ----
d---- 26.11.2021 17:44:27 CACerts
-a--- 14.03.2012 14:50:50 619 DefaultConfig.xml
d---- 11.05.2021 14:42:45 License
d---- 18.06.2021 08:01:03 Resource
d---- 17.03.2021 15:15:51 Routes
d---- 18.06.2021 08:00:33 StartMenuAdmin
d---- 17.03.2021 14:33:35 StartUp
-a--- 30.11.2021 18:46:08 2253 StaticRoutes.xml
-a--- 01.02.2012 16:42:58 494 TargetFeatures.xml
-a--- 17.03.2021 14:42:50 3113 TcSelfSigned.xml
Example: Read the content of the StaticRouts.xml on target CX_01234
r> get-content .\StaticRoutes.xml
<?xml version="1.0"?>
<TcConfig xmlns:xsi="http://www.w3.org/2001/XMLSchema-instance">
<RemoteConnections>
<Route>
<Name>TargetIPC</Name>
<Address>172.17.60.147</Address>
<NetId>172.17.60.147.1.1</NetId>
<Type>TCP_IP</Type>
<Tls IgnoreCn="true">
<Ca>...</Ca>
</Tls>
</Route>
<Server>
<Tls IgnoreCn="true">
<Ca>c:\twincat\3.1\target\CACerts\RootCA.pem</Ca>
<Cert>c:\twincat\3.1\target\CACerts\TargetIPC.crt</Cert>
<Key>c:\twincat\3.1\target\CACerts\TargetIPC.key</Key>
</Tls>
</Server>
</RemoteConnections>
</TcConfig>
FEEDBACK
Please submit any feedback, including defects and enhancement requests,
to
support@beckhoff.com
We are also interested in suggestions you may have for cmdlets. Over
time, we hope to be able to add some more features.
NOTE
To see what functions are provided by TcXaeMgmt, execute the command:
PS> Get-Command -Module TcXaeMgmt -CommandType Function
For more information, most of the cmdlets have help associated with
them e.g.:
PS> Get-Help Add-AdsRoute -full
The definitive information on a cmdlet's parameters can be obtained
by executing:
PS> Get-Command Add-AdsRoute -syntax
or more tersely:
PS> gcm Add-AdsRoute -syn
KEYWORDS
- ADS
- TwinCAT
- ManagementConsole
- Routes