Write-TcValue

SYNOPSIS

Write values to TwinCAT devices.

SYNTAX

NetIdPortSymbol (Default)

Write-TcValue [-NetId <AmsNetId[]>] -Port <Int32> [-Value <Object>] [-Path] <String> [-Encoding <Encoding>]
 [-Timeout <Int32>] [-Force] [-ResetSymbols] [-Quiet] [-WhatIf] [-Confirm]
 [<CommonParameters>]

NetIdPortIndexed

Write-TcValue [-NetId <AmsNetId[]>] -Port <Int32> [-Value <Object>] [-IndexGroup] <UInt32>
 [[-IndexOffset] <UInt32>] [-Size <Int32>] [-Encoding <Encoding>] [-Timeout <Int32>] [-Force] [-Quiet]
 [-WhatIf] [-Confirm] [<CommonParameters>]

RouteIndexed

Write-TcValue -Route <IRoute[]> -Port <Int32> [-Value <Object>] [-IndexGroup] <UInt32>
 [[-IndexOffset] <UInt32>] [-Size <Int32>] [-Encoding <Encoding>] [-Timeout <Int32>] [-Force] [-Quiet]
 [-WhatIf] [-Confirm] [<CommonParameters>]

RouteSymbol

Write-TcValue -Route <IRoute[]> -Port <Int32> [-Value <Object>] [-Path] <String> [-Encoding <Encoding>]
 [-Timeout <Int32>] [-Force] [-ResetSymbols] [-Quiet] [-WhatIf] [-Confirm]
 [<CommonParameters>]

AddressIndexed

Write-TcValue -Address <String[]> -Port <Int32> [-Value <Object>] [-IndexGroup] <UInt32>
 [[-IndexOffset] <UInt32>] [-Size <Int32>] [-Encoding <Encoding>] [-Timeout <Int32>] [-Force] [-Quiet]
 [-WhatIf] [-Confirm] [<CommonParameters>]

AddressSymbol

Write-TcValue -Address <String[]> -Port <Int32> [-Value <Object>] [-Path] <String> [-Encoding <Encoding>]
 [-Timeout <Int32>] [-Force] [-ResetSymbols] [-Quiet] [-WhatIf] [-Confirm]
 [<CommonParameters>]

SessionIndexed

Write-TcValue -Session <ISession[]> [-Value <Object>] [-IndexGroup] <UInt32> [[-IndexOffset] <UInt32>]
 [-Size <Int32>] [-Encoding <Encoding>] [-Timeout <Int32>] [-Force] [-Quiet]
 [-WhatIf] [-Confirm] [<CommonParameters>]

SessionSymbol

Write-TcValue -Session <ISession[]> [-Value <Object>] [-Path] <String> [-Encoding <Encoding>]
 [-Timeout <Int32>] [-Force] [-ResetSymbols] [-Quiet] [-WhatIf] [-Confirm]
 [<CommonParameters>]

SessionIdIndexed

Write-TcValue -SessionId <Int32[]> [-Value <Object>] [-IndexGroup] <UInt32> [[-IndexOffset] <UInt32>]
 [-Size <Int32>] [-Encoding <Encoding>] [-Timeout <Int32>] [-Force] [-Quiet]
 [-WhatIf] [-Confirm] [<CommonParameters>]

SessionIdSymbol

Write-TcValue -SessionId <Int32[]> [-Value <Object>] [-Path] <String> [-Encoding <Encoding>] [-Timeout <Int32>]
 [-Force] [-ResetSymbols] [-Quiet] [-WhatIf] [-Confirm]
 [<CommonParameters>]

InputObject

Write-TcValue [-Value <Object>] [-InputObject] <ISymbol> [-Encoding <Encoding>] [-Timeout <Int32>] [-Force]
 [-Quiet] [-WhatIf] [-Confirm] [<CommonParameters>]

DESCRIPTION

This Cmdlet writes values to TwinCAT Devices. The devices can be accessed via different ValueProviders. All sorts of ADS-addressing will be supported by this Cmdlet: Addressing by IndexGroup / IndexOffset (see IndexGroup, IndexOffset paramters) Addressing by Instance Path (see path parameter) Addressing by Symbol (see InputObject / Symbol parameter)

IMPORTANT: Writing values should be done with highest care because it could destabilize the TwinCAT System when the write operation is not addressed properly. While writing with available symbol information is not critical and should be preferred the size and position of symbol data is known within the process image), the access via Instance path is less secure. The size of the overwritten data is not known and therefore not checked by the Cmdlet. The highest attention should be taken with write IndexGroup / IndexOffset write operations because beneath the unknown data size even the position of the data is not checked. The data is written directly into the process image.

Please use the -WhatIf and -Confirm parameters whenever it is appropriate and inform about the $ConfirmPreference settings ( PS> get-help about_Preference_Variables) before usage of the Write-TcValue Cmdlet.

EXAMPLES

Example 1

PS> $session = New-TcSession -NetId 1.2.3.4.5.6 -Port 851
PS> $projectNameSymbol = $session | Get-TcSymbol -path "*ProjectName"
PS> $projectNameSymbol

InstanceName DataType   Size InstancePath
------------ --------   ---- ------------
ProjectName  STRING(63) 64   TwinCAT_SystemInfoVarList._AppInfo.ProjectName

PS> $projectNameSymbol | Read-TcValue

OldProjectName

PS> $projectNameSymbol | Write-TcValue -Value "NewProjectName" -force
PS> $projectNameSymbol | ReadTcValue

NewProjectName

This example shows how to create a session, determining the Symbol 'ProjectName within the _AppInfo Struct on a running PLC project and reading its value. After that, the Value will be overwritten with 'NewProjectName'.

Example 2

Write-TcValue -session $session -IndexGroup 0x4040 -IndexOffset 0x1247A8 -Value "NewProjectName"

Writes a string typed Value to the specified IndexGroup/IndexOffset Address.

PARAMETERS

-NetId

The ADS target NetID(s) of the system(s) where to write the Value. More than one target will be supported. Tab completion: Completes AmsNetId values from currently reachable routes on the local TwinCAT system. The net id.

Type: AmsNetId[]
Parameter Sets: NetIdPortSymbol, NetIdPortIndexed
Aliases:

Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

-Route

The target system (as Route) where to write the value. Tab completion: Completes route names from currently reachable ADS systems on the local TwinCAT system. The Route object.

Type: IRoute[]
Parameter Sets: RouteIndexed, RouteSymbol
Aliases: Destination

Required: True
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

-Address

The target address where to write the Value. The Address can consist of RouteName, NetId, HostName or IPAddress. Wildcards are permitted. Tab completion: Completes route names from currently reachable ADS systems on the local TwinCAT system. The address.

Type: String[]
Parameter Sets: AddressIndexed, AddressSymbol
Aliases:

Required: True
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: True

-Session

The session object represents the target session where to write the value. The address.

Type: ISession[]
Parameter Sets: SessionIndexed, SessionSymbol
Aliases:

Required: True
Position: Named
Default value: None
Accept pipeline input: True (ByPropertyName, ByValue)
Accept wildcard characters: False

-SessionId

The session ID represents the target session where to write the value. Tab completion: Completes IDs of active TwinCAT sessions (created with New-TcSession). The Session ID.

Type: Int32[]
Parameter Sets: SessionIdIndexed, SessionIdSymbol
Aliases:

Required: True
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

-Port

The Port, where to write the value. This Parameter is used in combination with the NetId, Route or Address input parameter. Tab completion: Completes well-known ADS port numbers and names (e.g., 851/Plc1, 10000/SystemService). The port.

Type: Int32
Parameter Sets: NetIdPortSymbol, NetIdPortIndexed, RouteIndexed, RouteSymbol, AddressIndexed, AddressSymbol
Aliases:

Required: True
Position: Named
Default value: 10000
Accept pipeline input: False
Accept wildcard characters: False

-Value

The value to write. If no additional Length parameter is set, the Write-TcValue Cmdlet marshalls this value to its appropiate size. To not overwrite data of other symbols within the process image, special attention must be taken (see the Confirm and Whatif parameters). This parameter is optionally. It defaults to $null and that triggers a write operation without writing data. The value.

Type: Object
Parameter Sets: (All)
Aliases:

Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

-IndexGroup

IndexGroup of the Value to write, only for IndexGroup/IndexOffset access. Tab completion: Completes well-known IndexGroup constants (e.g., PlcRWMX, SymbolValueByHandle). IMPORTANT: Please be aware, that writing data via IndexGroup/IndexOffset simply overwrites data in the ProcessImage and can destabilize the system. No validity check is done for the symbol alignment and therefore this should be done with highest care! If applicable writing data via symbolic information should be preferred! Tab completion: Completes well-known IndexGroup constants (e.g., PlcRWMX, SymbolValueByHandle). The port.

Type: UInt32
Parameter Sets: NetIdPortIndexed, RouteIndexed, AddressIndexed, SessionIndexed, SessionIdIndexed
Aliases: IG

Required: True
Position: 1
Default value: 0
Accept pipeline input: False
Accept wildcard characters: False

-IndexOffset

IndexOffset of the Value to write, only for IndexGroup/IndexOffset access. IMPORTANT: Please be aware, that writing data via IndexGroup/IndexOffset simply overwrites data in the ProcessImage and can destabilize the system. No validity check is done for the symbol alignment and therefore this should be done with highest care! If applicable writing data via symbolic information should be preferred! The port.

Type: UInt32
Parameter Sets: NetIdPortIndexed, RouteIndexed, AddressIndexed, SessionIndexed, SessionIdIndexed
Aliases: IO

Required: False
Position: 2
Default value: 0
Accept pipeline input: False
Accept wildcard characters: False

-Size

The Length of the data that will be overwritten within the process image. IMPORTANT: Please be aware, that writing data via IndexGroup/IndexOffset simply overwrites data in the ProcessImage and could destabilize the system. No further validity check is done for the symbol alignment and therefore this should be done with highest care (best with use of the -Confirm and -Whatif Cmdlet arguments). If applicable writing data via symbolic information should be preferred! The port.

Type: Int32
Parameter Sets: NetIdPortIndexed, RouteIndexed, AddressIndexed, SessionIndexed, SessionIdIndexed
Aliases: Length, WriteSize

Required: False
Position: Named
Default value: -1
Accept pipeline input: False
Accept wildcard characters: False

-Path

The instance path to the symbol to write (Symbolic access). Wildcards are permitted. Tab completion: Completes PLC symbol/variable paths from the target's symbol server. The port.

Type: String
Parameter Sets: NetIdPortSymbol, RouteSymbol, AddressSymbol, SessionSymbol, SessionIdSymbol
Aliases:

Required: True
Position: 1
Default value: None
Accept pipeline input: False
Accept wildcard characters: True

-InputObject

The symbol object on which to write the value. The port.

Type: ISymbol
Parameter Sets: InputObject
Aliases: Symbol

Required: True
Position: 1
Default value: None
Accept pipeline input: True (ByValue)
Accept wildcard characters: False

-Encoding

Specifies the Encoding for strings. The Default is ANSI with actual code page. Tab completion: Completes well-known character encoding names (e.g., UTF-8, Unicode, ASCII). All.

Type: Encoding
Parameter Sets: (All)
Aliases:

Required: False
Position: Named
Default value: System.Text.SBCSCodePageEncoding
Accept pipeline input: False
Accept wildcard characters: False

-Timeout

The communication ADS timeout in milliseconds. A value of 0 disables the timeout. A value &lt;= 0 sets the Default (5000 ms). The ADS communication timeout in milliseconds.

Type: Int32
Parameter Sets: (All)
Aliases:

Required: False
Position: Named
Default value: -1
Accept pipeline input: False
Accept wildcard characters: False

-Force

Forces the write operation, even if the FailFastHandler is active. All.

Type: SwitchParameter
Parameter Sets: (All)
Aliases:

Required: False
Position: Named
Default value: False
Accept pipeline input: False
Accept wildcard characters: False

-ResetSymbols

Resets the symbols and datatypes cache when using symbolic access. Reset Symbols/Datatypes flags

Type: SwitchParameter
Parameter Sets: NetIdPortSymbol, RouteSymbol, AddressSymbol, SessionSymbol, SessionIdSymbol
Aliases:

Required: False
Position: Named
Default value: False
Accept pipeline input: False
Accept wildcard characters: False

-Quiet

The Quiet parameter suppresses the 'ShouldProcess' messsage and the Cmdlet will be processed without further user confirmation.. Value of the Quiet parameter

Type: SwitchParameter
Parameter Sets: (All)
Aliases: Silent

Required: False
Position: Named
Default value: False
Accept pipeline input: False
Accept wildcard characters: False

-Confirm

Prompts you for confirmation before running the cmdlet.

Type: SwitchParameter
Parameter Sets: (All)
Aliases: cf

Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

-WhatIf

Shows what would happen if the cmdlet runs. The cmdlet is not run.

Type: SwitchParameter
Parameter Sets: (All)
Aliases: wi

Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False

CommonParameters

This cmdlet supports the common parameters: -Debug, -ErrorAction, -ErrorVariable, -InformationAction, -InformationVariable, -OutVariable, -OutBuffer, -PipelineVariable, -Verbose, -WarningAction, and -WarningVariable. For more information, see about_CommonParameters.

INPUTS

TwinCAT.ISession[]

TwinCAT.TypeSystem.ISymbol

OUTPUTS

NOTES