Get-EcBoxes
SYNOPSIS
Gets the EtherCAT Boxes actually loaded on the specified target system.
SYNTAX
Get-EcBoxes [-InputObject] <EcMaster> [-Configured] [-Timeout <Int32>] [-ProgressAction <ActionPreference>]
[<CommonParameters>]
DESCRIPTION
This command list the EtherCAT Boxes actually loaded on the target system.
EXAMPLES
EXAMPLE 1
PS> $m = Get-EcMaster -NetId 5.62.192.46.1.1
PS> $m | Get-EcBoxes
Pos Name Type Port State CrcError FW HW Production
--- ---- ---- ---- ----- --------- -- -- ----------
2 Term 2 (EL1808) EL1808-0000-0018 1001 PreOp A:0,B:0 7 0 2021-5-29
3 Term 3 (EL2088) EL2088-0000-0018 1002 PreOp A:0,B:0 9 0 2021-6-04
4 Term 4 (EL2624) EL2624-0000-0018 1003 PreOp A:0,B:0 12 1 2021-5-25
5 Term 5 (EL3064) EL3064-0000-0020 1004 PreOp A:0,B:0 15 9 2021-6-01
6 Term 6 (EL4004) EL4004-0000-0020 1005 PreOp A:0,B:0 19 4 2021-5-31
7 Term 7 (EL6021) EL6021-0000-0021 1006 PreOp A:0,B:0 13 9 2021-6-01
8 Term 8 (EL9110) EL9110-0000-0018 1007 PreOp A:0,B:0 14 0 2021-5-17
9 Term 9 (EL1004) EL1004-0000-0016 1008 PreOp A:0,B:0 0 0 2000-1-02
10 Term 10 (EL2008) EL2008-0000-0016 1009 PreOp A:0,B:0 0 0 2000-1-02
Get the EtherCAT Master from NetID 5.62.192.46.1.1 and scan the connected (online) Boxes below this master
EXAMPLE 2
PS> $m = Get-EcMaster -NetId 5.62.192.46.1.1
PS> $m | Get-EcBoxes -configured
Pos Name Type Port State CrcError FW HW Production
--- ---- ---- ---- ----- ------------ -- -- ----------
2 Term 2 (EL1808) EL1808-0000-0018 1001 PreOp A:0,B:0 7 0 2021-5-29
3 Term 3 (EL2088) EL2088-0000-0018 1002 PreOp A:0,B:0 9 0 2021-6-04
4 Term 4 (EL2624) EL2624-0000-0018 1003 PreOp A:0,B:0 12 1 2021-5-25
5 Term 5 (EL3064) EL3064-0000-0020 1004 PreOp A:0,B:0 15 9 2021-6-01
6 Term 6 (EL4004) EL4004-0000-0020 1005 PreOp A:0,B:0 19 4 2021-5-31
7 Term 7 (EL6021) EL6021-0000-0021 1006 PreOp A:0,B:0 13 9 2021-6-01
8 Term 8 (EL9110) EL9110-0000-0018 1007 PreOp A:0,B:0 14 0 2021-5-17
9 Term 9 (EL1004) EL1004-0000-0016 1008 PreOp A:0,B:0 0 0 2000-1-02
10 Term 10 (EL2008) EL2008-0000-0016 1009 PreOp A:0,B:0 0 0 2000-1-02
Get the EtherCAT Master from NetID 5.62.192.46.1.1 and scan the configured Boxes below this master
PARAMETERS
-InputObject
The EtherCAT master where to scan the slaves.
Type: EcMaster
Parameter Sets: (All)
Aliases:
Required: True
Position: 1
Default value: None
Accept pipeline input: True (ByValue)
Accept wildcard characters: False
-Configured
The List of Configured Boxes will be returned if specified.
If not specified, this Cmdlet will return the Online Boxes.
Type: SwitchParameter
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: False
Accept pipeline input: False
Accept wildcard characters: False
-Timeout
The communication ADS timeout in milliseconds.
A value of 0 disables the timeout.
A value \<= 0 sets the Default (5000 ms).
Type: Int32
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: 5000
Accept pipeline input: False
Accept wildcard characters: False
-ProgressAction
{{ Fill ProgressAction Description }}
Type: ActionPreference
Parameter Sets: (All)
Aliases: proga
Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False
CommonParameters
This cmdlet supports the common parameters: -Debug, -ErrorAction, -ErrorVariable, -InformationAction, -InformationVariable, -OutVariable, -OutBuffer, -PipelineVariable, -Verbose, -WarningAction, and -WarningVariable. For more information, see about_CommonParameters.