Get-EcFrameStatistics
SYNOPSIS
Gets the EtherCAT Frame statistics from an EtherCAT master.
SYNTAX
NetIdPortList (Default)
Get-EcFrameStatistics [-Timeout <Int32>] [-Count <Int32>] [-Delay <Int32>] [-ProgressAction <ActionPreference>]
[<CommonParameters>]
Default
Get-EcFrameStatistics [-InputObject] <EcMaster> [-Timeout <Int32>] [-Count <Int32>] [-Delay <Int32>]
[-ProgressAction <ActionPreference>] [<CommonParameters>]
DESCRIPTION
Gets the EtherCAT Frame statistics from an ETherCAT master.
EXAMPLES
EXAMPLE 1
PS> $m = Get-EcMaster -NetId 5.62.192.46.1.1
PS> $m | Get-EcFrameStatistics -count 5 -delay 0
Frames(1/s) Queued(1/s) Lost(1/s) QueuedLost TotalFrames TotalQueued TotalLost TotalQueued
(1/s)
------------ ------------ ---------- ------------ ----------- ----------- --------- -----------
100 30 0 0 1524222 572157 0 0
100 30 0 0 1524232 572160 0 0
101 40 0 0 1524242 572164 0 0
101 40 0 0 1524252 572168 0 0
99 39 0 0 1524262 572172 0 0
Getting the EtherCAT frame statistics of an EtherCAT Master.
This example calculates the statistics 5 times with a minimal delay (0).
PARAMETERS
-InputObject
The EtherCAT master.
Type: EcMaster
Parameter Sets: Default
Aliases:
Required: True
Position: 1
Default value: None
Accept pipeline input: True (ByValue)
Accept wildcard characters: False
-Timeout
ADS Communication timeout
Type: Int32
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: 5000
Accept pipeline input: False
Accept wildcard characters: False
-Count
Specifies the number of statistic requests (Default is 1)
Type: Int32
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: 1
Accept pipeline input: False
Accept wildcard characters: False
-Delay
Delay in Seconds between requests in Seconds (Default is 1s)
Type: Int32
Parameter Sets: (All)
Aliases:
Required: False
Position: Named
Default value: 1
Accept pipeline input: False
Accept wildcard characters: False
-ProgressAction
{{ Fill ProgressAction Description }}
Type: ActionPreference
Parameter Sets: (All)
Aliases: proga
Required: False
Position: Named
Default value: None
Accept pipeline input: False
Accept wildcard characters: False
CommonParameters
This cmdlet supports the common parameters: -Debug, -ErrorAction, -ErrorVariable, -InformationAction, -InformationVariable, -OutVariable, -OutBuffer, -PipelineVariable, -Verbose, -WarningAction, and -WarningVariable. For more information, see about_CommonParameters.