ERIxxxx | Zinc die-cast housing

Digital input

Product

Product description

ERI1008-0001

8-channel digital input, 24 VDC, 3 ms, M8

ERI1008-0002

8-channel digital input, 24 VDC, 3 ms, M12

ERI1809-0021

16-channel digital input, 24 VDC, 3 ms, M8

ERI1809-0022

16-channel digital input, 24 VDC, 3 ms, M12

Digital output

Product

Product description

ERI2008-0001

8-channel digital output, 24 VDC, 0.5 A, M8

ERI2008-0002

8-channel digital output, 24 VDC, 0.5 A, M12

ERI2809-0021

16-channel digital output, 24 VDC, 0.5 A, M8

ERI2809-0022

16-channel digital output, 24 VDC, 0.5 A, M12

Digital combi

Product

Product description

ERI2338-0001

8-channel digital combi, 24 VDC, 3 ms, 0.5 A, M8

ERI2338-0002

8-channel digital combi, 24 VDC, 3 ms, 0.5 A, M12

ERI2339-0021

16-channel digital combi, 24 VDC, 3 ms, 0.5 A, M8

ERI2339-0022

16-channel digital combi, 24 VDC, 3 ms, 0.5 A, M12

Analog input

Product

Product description

ERI3174-0002

4-channel analog input, multi-function, ±10 V, 0/4...20 mA, 16 bit, differential, M12

Analog output

Product

Product description

ERI4374-0002

2-channel analog input + 2-channel analog output, multi-function, ±10 V, 0/4...20 mA, 16 bit, differential, M12