EPP3504-0023/ ERP3504-0022 - Technical data
|
Technical data |
EPP3504-0023 |
ERP3504-0022 |
|---|---|---|
|
Analog inputs |
4 channel (differential) | |
|
Time relation between channels to each other |
Simultaneous conversion of all channels in the box, synchronous conversion between devices, if DistributedClocks will be used | |
|
ADC conversion method |
ΔΣ (Delta-Sigma) with internal sample rate | |
|
8 msps | ||
|
Cutoff frequency input filtering hardware
|
Before AD converter:
Within ADC after conversion: | |
|
Low pass
| ||
|
type sinc3/average filter The ramp-up time/ settling time/ delay caused by the filtering will be considered within the DistributedClocks-Timestamp. | ||
|
Resolution |
24 bit (including sign) | |
|
Connection technology |
2/3/4/5/6-wire | |
|
Sampling rate (per channel, simultaneous) |
100 µs/10 ksps | |
|
Free down sampling by Firmware via decimation factor | ||
|
Oversampling |
1…100 selectable | |
|
Supported EtherCAT cycle time (depending on the operation mode) |
DistributedClocks: min. 100 µs, max. 10 ms FrameTriggered/Synchron: min. 200 µs, max. 100 ms FreeRun: not yet supported | |
|
Connection diagnosis |
Wire break/short cut | |
|
Internal analog ground AGND |
Existing by external connection to -Uv | |
|
Overvoltage protection of the inputs related to ‑Uv (internal ground) |
Value to follow | |
|
Internal power supply |
Via EtherCAT P | |
|
Nominal voltage US |
24 V DC (-15 %/+20 %) | |
|
Current consumption from US |
typ. 150 mA | |
|
Nominal voltage UP |
24 V DC (-15 %/+20 %) | |
|
Current consumption from UP |
No (diagnosis LED only, sensors will be supplied by US) | |
|
Thermal power dissipation |
typ. 3 W | |
|
Dielectric strength - destruction limit |
max. permitted short-term/permanent voltage between the contact points ±I1, ±I2, +Uv and –Uv: non-supplied ±40 V, supplied ±36 V Note: -Uv corresponds to internal AGND | |
|
Recommended operation voltage range to compliance with specification |
Max. permitted voltage during specified normal operation between ±I1 And ±I2: typ. ±10 V against –Uv Note: -Uv corresponds to internal AGND | |
|
Common data |
EPP3504-0023 |
ERP3504-0022 |
|---|---|---|
|
Distributed Clocks |
Yes, with oversampling n = 1…100, accuracy << 1 μs | |
|
Special features |
Extended range 107 %, freely configurable numeric filters, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold | |
|
Functional diagnosis 1) |
Yes | |
|
Electrical isolation channel/channel 2) |
- | |
|
Electrical isolation channel/EtherCAT 2) |
Functional insulation, 707 V DC (type test) | |
|
Electrical isolation channel/SGND 2) |
Functional insulation, 707 V DC (type test) | |
|
Configuration |
Via the EtherCAT Master, e.g. TwinCAT | |
|
Note to cable length |
Signal cable lengths to the sensor / encoder over 3 m must be shielded, the shield design must be in line with the state of the art and be effective. For larger cable lengths >30 m a suitable surge protection should be provided if appropriate interference could affect the signal cable. | |
1) see chapters Self-test and self-test report and Connection test/switchable connection diagnosis
2) see notes to potential groups within chapter Power supply, potential groups
|
Basic mechanical |
EPP3504-0023 |
ERP3504-0022 |
|---|---|---|
|
Connection type |
Push-In spring-loaded terminal PC FMC 1.5
|
M12, 8 pol. |
|
Dimensions (W x H x D) |
See chapter “Mounting and wiring”/ “Mounting”/ “Dimensions” | |
|
Mounting |
Directly on metallic, earthed structure screwed | |
|
Note mounting |
Plug partly not within scope of delivery, see chapter | |
|
Weight |
approx. 250 g | |
Permissible ambient temperature range during operation | -25…+60 °C | |
Permissible ambient temperature range during storage | -25…+85 °C | |
|
Environmental data |
EPP3504-0023 |
ERP3504-0022 |
|---|---|---|
|
Permissible operating altitude range |
0 up to 2000 m (derating at higher altitudes on request) | |
|
Relative humidity |
max. 95%, no condensation | |
|
Protection class |
IP 20 (plug connector)
|
IP67 (M12 connector) |
|
Normative data |
EPP3504-0023 |
ERP3504-0022 |
|---|---|---|
|
Vibration-/shock resistance |
Conforms to EN 60068-2-6 / EN 60068-2-27 | |
|
EMC-resistance / emission |
Conforms to EN 61000-6-2 / EN 61000-6-4 | |
|
Approvals/ markings *) |
CE, UKCA, EAC | |
|
EMC notes |
In case of push-in connectors, ESD air discharges conforming to EN 61000-6-4 into the connectors or to the lines connected there can lead to measurement deviations up to ±FSV within the respective channel or to other channels by crosstalk. Peak voltages (surge) conforming to EN 61000-6-2 that are applied to the cable shield can lead to measurement deviations up to ±FSV. | |
*) Real applicable approvals/markings see type plate on the side (product marking).
- EPP3504-0023/ ERP3504-0022 overview measurement ranges
- Measurement ±10 V
- Measurement ±80 mV
- RTD/Pt1000 measurement
- Potentiometer measurement
- Measurement SG 1/1 bridge (full bridge) 4/6-wire connection
- Measurement SG 1/2 bridge (half bridge) 3/5-wire connection
- Measurement SG 1/4 bridge (quarter-bridge) 2/3-wire connection