Notes on connection technology EPP3504-0023
EPP3504-0023
There are 4 strain gauge connectors included with the box.
Connector properties:
Push-in spring connection for direct wiring, plug-in unit detachable for maintenance purposes
Conductor cross-section min. | 0.2 mm² |
Conductor cross-section max. | 1.5 mm² |
Conductor cross-section flexible min. | 0.2 mm² |
Conductor cross-section flexible max. | 1.5 mm² |
Conductor cross-section ferrule without plastic sleeve min. | 0.25 mm² |
Conductor cross-section ferrule without plastic sleeve max. | 1.5 mm² |
Conductor cross-section ferrule with plastic sleeve min. | 0.14 mm² |
Conductor cross-section ferrule with plastic sleeve max. | 0.75 mm² |
Conductor cross-section AWG min. | 24 |
Conductor cross-section AWG max. | 16 |
ERP3504-0022
See Accessories for plugs and cables.