Measurement SG 1/2 bridge (half bridge) 3/5-wire connection

Some notes to EPP3504-0023 half bridge measurement:

The nominal/technical measuring range is specified in "mV/V"; the maximum permitted supply voltage is 5 V. The maximum nominal measuring range that can be used for the bridge voltage is therefore ±16 mV/V ⋅ 5 V = ±80 mV; the internal circuits are designed for the 160 mV of the full bridge measurement.

The internal measurement is ratiometric, i.e. the feed voltage and the bridge voltage are not measured absolutely, but as a ratio.

The integrated supply can be used as power supply. An external supply is permitted, as long as 5 V is not exceeded.

The box module has "real" and "compensated" measuring ranges:

The following is the specification given for the 5 wire connection. External line resistances are compensated by the 5 wire connection and the half bridge is detected directly from the measuring channel.
In the 3 wire connection, the box module generally has the same specification, but its view of the connected half bridge is clouded by the unclear and temperature-dependent lead resistances within cables and connectors. In this respect, the overall system "half bridge + leads + measurement channel" will practically not achieve specification values given below.

The lead resistances (cables, connectors, ...) have an effect especially on the gain error, also depending on the temperature. The gain error can be estimated by:

(R+uv (1 + ∆T ⋅ TcCu) + R-uv(1 + ∆T ⋅ TcCu) )/Rnom with TcCu~3930 ppm/K, Rnom

e.g. 350 Ω and R+uv or R-uv lead resistances respectively.

The use of the measurement channel in the 5 wire connection is recommended.

By a user-side adjustment with a connected bridge sensor, the measurement uncertainity related to gain and offset error can be significant reduced.

The integrated switcheable shunt resistor can be used to generate a predictable detuning or, in case of deviation, a correction factor.

Note: specifications apply for 3.5 V SG excitation and symmetric 350R SG.

Note: adjustment of the half-bridge measurement and thus validity of the data from production week 2018/50 and

To calculate the R1/2 half bridge:

Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 1:

R3/4 are the internal switchable supplementary resistors of the box module. They have a high resistance of a few kΩ compared to R1/2 and thus do not significantly load the internal supply.

Other half-bridge configurations (e.g. R1/4 or R1/3 variable) cannot be connected.

The strain relationship (µStrain, µε) is as follows:

Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 2:

N should be chosen based on the mechanical configuration of the variable resistors (Poisson, 2 active uniaxial, …). The channel value (PDO) is interpreted directly [mV/V].

Measurement mode

Measuring bridge/StrainGauge SG 1/2-Bridge 5/3-wire

 

16 mV/V

8 mV/V 1)

4 mV/V 1)

2 mV/V 1)

4 mV/V (comp.) 1) 5)

2 mV/V (comp.) 1) 5)

Integrated power supply

1…5V adjustable, max. power supply/Excitation 21 mA (internal electronic overload protection) therefore
120R SG: up to 2.5 V; 350R SG: up to 5.0 V

Measuring range, nominal

-16 … 16 mV/V

-8 … 8 mV/V

-4 … 4 mV/V

-2 … 2 mV/V

-4 … 4 mV/V

-2 … 2 mV/V

Measuring range, end value (FSV)

16 mV/V

8 mV/V

4 mV/V

2 mV/V

4 mV/V

2 mV/V

Measuring range, technically usable

-17.179 … 17.179 mV/V

-8.589 … 8.589 mV/V

-4.294 … 4.294 mV/V

-2.147 … 2.147 mV/V

-4.294 … 4.294 mV/V

-2.147 … 2.147 mV/V

PDO resolution

24 bit (including sign)

PDO LSB (Extended Range)

0.128 ppm

PDO LSB (Legacy Range)

0.119… ppm

Basic accuracy: Measuring deviation at 23°C, with averaging, typ. 2) 6)

without Offset

 

< ±0.011 %FSV
< ±110 ppmFSV
< ±1.76 µV/V

< ±0.022 %FSV
< ±220 ppmFSV
< ±1.76 µV/V

< ±0.044 %FSV
< ±440 ppmFSV
< ±1.76 µV/V

< ±0.0925 %FSV
< ±925 ppmFSV
< ±1.85 µV/V

< ±0.044 %FSV
< ±440 ppmFSV
< ±1.76 µV/V

< ±0.088 %FSV
< ±880 ppmFSV
< ±1.76 µV/V

incl. Offset

< ±0.04 %FSV
< ±400 ppmFSV
< ±6.4 µV/V

< ±0.075 %FSV
< ±750 ppmFSV
< ±6 µV/V

< ±0.14 %FSV
< ±1400 ppmFSV
< ±5.6 µV/V

< ±0.27 %FSV
< ±2700 ppmFSV
< ±5.4 µV/V

< ±0.15 %FSV
< ±1500 ppmFSV
< ±6 µV/V

< ±0.3 %FSV
< ±3000 ppmFSV
< ±6 µV/V

Extended basic accuracy: Measuring deviation at 0…55°C, with averaging, typ. 2) 6)

without Offset

 

< ±0.049 %FSV
< ±490 ppmFSV
< ±7.84 µV/V

< ±0.082 %FSV
< ±820 ppmFSV
< ±6.56 µV/V

< ±0.149 %FSV
< ±1490 ppmFSV
< ±5.96 µV/V

< ±0.2955 %FSV
< ±2955 ppmFSV
< ±5.91 µV/V

< ±0.164 %FSV
< ±1640 ppmFSV
< ±6.56 µV/V

< ±0.3275 %FSV
< ±3275 ppmFSV
< ±6.55 µV/V

incl. Offset

< ±0.0645 %FSV
< ±645 ppmFSV
< ±10.32 µV/V

< ±0.113 %FSV
< ±1130 ppmFSV
< ±9.04 µV/V

< ±0.2065 %FSV
< ±2065 ppmFSV
< ±8.26 µV/V

< ±0.403 %FSV
< ±4030 ppmFSV
< ±8.06 µV/V

< ±0.2255 %FSV
< ±2255 ppmFSV
< ±9.02 µV/V

< ±0.4505 %FSV
< ±4505 ppmFSV
< ±9.01 µV/V

Offset/Zero point deviation (at 23°C)

EOffset

< 385 ppmFSV

< 715 ppmFSV

< 1325 ppmFSV

< 2530 ppmFSV

< 1430 ppmFSV

< 2860 ppmFSV

Gain/scale/amplification deviation (at 23°C)

EGain

< 70 ppm

< 130 ppm

< 260 ppm

< 510 ppm

< 260 ppm

< 520 ppm

Non-linearity over the whole measuring range

ELin

< 85 ppmFSV

< 175 ppmFSV

< 350 ppmFSV

< 760 ppmFSV

< 350 ppmFSV

< 700 ppmFSV

Repeatability, over 24 h, with averaging

ERep

< 12 ppmFSV

< 25 ppmFSV

< 50 ppmFSV

< 120 ppmFSV

< 50 ppmFSV

< 100 ppmFSV

Temperature coefficient, typ.

TcGain

< 5 ppm/K

< 8 ppm/K

< 15 ppm/K

< 25 ppm/K

< 16 ppm/K

< 32 ppm/K

TcOffset

< 15 ppmFSV/K
< 0.24 µV/V/K

< 25 ppmFSV/K
< 0.2 µV/V/K

< 45 ppmFSV/K
< 0.18 µV/V/K

< 90 ppmFSV/K
< 0.18 µV/V/K

< 50 ppmFSV/K
< 0.2 µV/V/K

< 100 ppmFSV/K
< 0.2 µV/V/K

Common-mode rejection ratio (without filter) 3)

DC

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 3: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 4: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 5: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 6: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 7: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 8: 

50/60 Hz:

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 9: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 10: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 11: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 12: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 13: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 14: 

1 kHz

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 15: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 16: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 17: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 18: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 19: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 20: 

Common-mode rejection ratio (with 50/60 Hz: FIR Filter) 3) 4)

DC

DC:
tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 21: 

DC:
tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 22: 

DC:
tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 23: 

DC:
tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 24: 

DC:
tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 25: 

DC:
tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 26: 

50/60 Hz:

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 27: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 28: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 29: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 30: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 31: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 32: 

1 kHz

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 33: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 34: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 35: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 36: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 37: 

tbd. Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 38: 

Largest short-term deviation during a specified electrical interference test

tbd.

tbd.

tbd.

tbd.

tbd.

tbd.

Input impedance ±Input 1 (internal resistance)

Differential

tbd.

tbd.

tbd.

tbd.

tbd.

tbd.

CommonMode

tbd.

tbd.

tbd.

tbd.

tbd.

tbd.

Input impedance ±Input 2 (internal resistance)

3-wire

No usage of this input in this mode

Differential

tbd.

tbd.

tbd.

tbd.

tbd.

tbd.

CommonMode

tbd.

tbd.

tbd.

tbd.

tbd.

tbd.

1) the 50/60 Hz filter setting must be selected via the settings in the CoE depending on the local mains frequency (50 or 60 Hz); the respective nominal mains frequency then applies as the measuring point for common mode rejection or crosstalk.

2) In real bridge measurement, an offset adjustment is usually carried out after installation. The given offset specification of the box module is therefore practically irrelevant. Therefore, specification values with and without offset are given here. In practice, the offset component can be eliminated by the functions Features and also Features of the box module or in the controller by a higher-level tare function. The offset deviation of a bridge measurement over time can change, therefore Beckhoff recommends a regular offset adjustment or careful observation of the change.

3) Values related to a common mode interference between SGND and internal ground.

5) The channel measures electrically to 8 mV/V, but displays its measured value scaled to 2 or 4 mV/V. The Compensated function facilitates measurement of low levels even with high offset.

6) Calculated value according to the equation for estimating usability at the given ambient temperature point or estimating usability over the specified ambient temperature range in operation (Tambient) as stated in chapter "General information on measuring accuracy/measurement uncertainty". In real use, for example at a relatively constant ambient temperature Tambient, a lower (better) achievable uncertainty is attained. A specific calculation according to chapter "General information on measuring accuracy/measurement uncertainty" is recommended, especially if the instrument allows a wider ambient temperature range in operation than 0...55 °C.

Noise (preliminary data):

Measurement mode

Measuring bridge/StrainGauge SG 1/2-Bridge 5/3-wire

 

16 mV/V

8 mV/V

4 mV/V

2 mV/V

Noise (without filtering, at 23°C)

ENoise, PtP

600.0 ppmFSV
4688 digits
9.6 µV/V

< 1200.0 ppmFSV
< 9375 digits
< 9.6 µV/V

< 2400.0 ppmFSV
< 18750 digits
< 9.6 µV/V

< 4800.0 ppmFSV
< 37500 digits
< 9.6 µV/V

ENoise, RMS

100.0 ppmFSV
781 digits
1.6 µV/V

< 200.0 ppmFSV
< 1563 digits
< 1.6 µV/V

< 400.0 ppmFSV
< 3125 digits
< 1.6 µV/V

< 800.0 ppmFSV
< 6250 digits
< 1.6 µV/V

Max. SNR

80.0 dB

> 74.0 dB

> 68.0 dB

> 61.9 dB

Noisedensity@1kHz

22.63 Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 39:

< 22.63 Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 40:

< 22.63 Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 41:

< 22.63 Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 42:

Noise (with 50 Hz FIR filter, at 23°C) 1)

ENoise, PtP

35.0 ppmFSV
273 digits
0.56 µV/V

< 70.0 ppmFSV
< 547 digits
< 0.56 µV/V

< 140.0 ppmFSV
< 1094 digits
< 0.56 µV/V

< 280.0 ppmFSV
< 2188 digits
< 0.56 µV/V

ENoise, RMS

6.0 ppmFSV
47 digits
0.1 µV/V

< 12.0 ppmFSV
< 94 digits
< 0.1 µV/V

< 22.0 ppmFSV
< 172 digits
< 0.09 µV/V

< 45.0 ppmFSV
< 352 digits
< 0.09 µV/V

Max. SNR

> 104.4 dB

98.4 dB

> 93.2 dB

> 86.9 dB

Notice

Transition resistances of the connection contacts

The transition resistance values of the connection contacts affect the measurement. The measuring accuracy can be further increased by a user-side adjustment with the signal connection plugged in.

Measurement SG 1/2 bridge (half bridge) 3/5-wire connection 43:

Validity of property values

The resistor of the bridge is positioned parallel to the internal resistor of the box module and leads to an offset shifting respectively. The Beckhoff factory calibration will be carried out with the half bridge 350 Ω, thus the values specified above are directly valid for the 350 Ω half bridge. By connection of another dimensioned half-bridge is to:

    • perform a balancing (offset correction) by the box module itself or the control/PLC on application side
    • or the abstract offset error have to be entered into the balancing parameter S0 of the box module. Example: a 350 Ω half bridge correlates by the compensated effect of the input resistor (2 MΩ) during factory calibration 0.26545 %FSV (16 mV/V), that corresponds to 20738 digits.