Measurement ±10 V
Measurement mode | ±10 V | |
|---|---|---|
Measuring range, nominal | -10…+10 V | |
Measuring range, end value (FSV) | 10 V | |
Measuring range, technically usable | -10.737…+10.737 V | |
PDO resolution (including sign) | 24 bit | 16 bit 2) |
PDO LSB (Extended Range) | 1.28 µV | 327.68 µV |
PDO LSB (Legacy Range) | 1.192.. µV | 305.18.. µV |
Input impedance ±Input 1 (internal resistance) | Differential typ. approx. 4.12 MΩ || 11 nF CommonMode typ. approx. 40 nF against SGND | |
2) The analog measurement is always done with 24 bits, in 16-bit mode the eight least significant bits are cut off. For further information see chapter “Commissioning”/ “Process data overview”
Preliminary specifications:
Measurement mode | ±10 V | |||
|---|---|---|---|---|
Basic accuracy: Measuring deviation at 23°C, with averaging | < ±0.03 %, < ±300.0 ppmFSV typ. < ±3.0 mV typ. | |||
Offset/Zero point deviation (at 23°C) | EOffset | < 60.0 ppmFSV | ||
Gain/scale/amplification deviation (at 23°C) | EGain | < 280.0 ppm | ||
Non-linearity over the whole measuring range | ELin | < 80.0 ppmFSV | ||
Repeatability | ERep | < 40.0 ppmFSV | ||
Temperature coefficient | TcGain | < 10.0 ppm/K typ. | ||
TcOffset | < 4.0 ppmFSV/K typ. < 40.0 µV/K typ. | |||
Largest short-term deviation during a specified electrical interference test | ±0.06 % = 600 ppmFSV typ. | |||
Common-mode rejection ratio (without filter) | DC: >115 dB typ. | 50 Hz: >105 dB typ. | 1 kHz: >80 dB typ. | |
Common-mode rejection ratio (with 50 Hz FIR filter) | DC: >115 dB typ. | 50 Hz: >115 dB typ. | 1 kHz: >115 dB typ. | |
Noise (without filtering) | ENoise, PtP | < 60.0 ppmFSV | < 469 digits | < 0.6 mV |
ENoise, RMS | < 10.0 ppmFSV | < 78 digits | < 100.0 µV | |
Max. SNR | > 100 dB | |||
Noisedensity@1kHz | < 1.41
| |||
Noise (with 50 Hz FIR filter) | ENoise, PtP | < 9.0 ppmFSV | < 70 digits | < 90.0 µV |
ENoise, RMS | < 1.5 ppmFSV | < 12 digits | < 15.0 µV | |
Max. SNR | > 116.5 dB | |||
Fig.7: Representation ±10 V measurement range|
Note: In Extended Range Mode the Underrange/Overrange display in the PDO status has the character of an information/warning when the nominal measuring range is exceeded, i.e. no Error is displayed in the PDO status and LED. If the technical measuring range is also exceeded, Error = TRUE is also displayed. The detection limit for Underrange/Overrange Error can be set in the CoE. In Legacy Range mode, an Underrange/Overrange event also leads to an Error in the PDO status. |