Object directory

Index (hex)

Name

1000

Device Type

1008

Device name

1009

Hardware version

100A

Software version

1011

Restore default parameters

1018

Identity

10F0

Backup parameter handling

1A00

BCT TxPDO-Map Inputs

1A01

BCT TxPDO-Map Load

1C00

Sync manager type

1C12

RxPDO assign

1C13

TxPDO assign

1C33

SM input parameter

6000

BCT Inputs

6001

BCT Load Factor

8000

BCT Settings

800F

BCT Vendor data

A000

BCT Diag data

B000

BCT Command

F000

Modular Device Profile

F008

Code word

F081

Download revision