Objects for parameterization
Index 8000: BCT Settings
Index | Name | Description | Data type | Flags | Default |
|---|---|---|---|---|---|
8000:0 | BCT Settings |
| UINT8 | RO | 0x1A (26dec) |
8000:01 | Disable chopper on overtemperature | Disable overtemperature protection. | BOOL | RW | TRUE |
8000:02 | Enable filter | Enable the measured value filter. | BOOL | RW | TRUE |
8000:03 | Overcurrent Protection Reset | Reset overcurrent protection. | BOOL | RW | FALSE |
8000:11 | Chopper threshold overvoltage | The Chopper is switched on if the voltage UP exceeds this value. Unit: mV. | UINT32 | RW | 50000dec |
8000:12 | Chopper threshold undervoltage | If the voltage UP falls below this value, the bit “Undervoltage” is set in the process data. Unit: mV. | UINT32 | RW | 22000dec |
8000:13 | Chopper hysteresis voltage | Hysteresis voltage for switching off the Choppers. Unit: mV. | UINT32 | RW | 1000dec |
8000:14 | Terminal overtemperature threshold | If the internal temperature exceeds this value, the bit “Terminal Overtemperature” is set to TRUE. Unit: °C. | UINT8 | RW | 80dec |
8000:15 | Ambient temperature offset | Enter the ambient temperature here. This value is included in the calculation of the temperature of the braking resistor. Unit: °C. | UINT8 | RW | 50dec |
8000:18 | I2T warn level | If the temperature of the braking resistor exceeds this value, the bit “I2T warning” is set to TRUE. Unit: °C. | UINT16 | RW | 100dec |
8000:19 | I2T error level | If the temperature of the braking resistor exceeds this value, the chopper is disabled. The bit “I2T error” is set to TRUE. Unit: °C. | UINT16 | RW | 120dec |
8000:1A | Filter Settings | Measured value filter type: 0: FIR 50Hz | UINT16 | RW | 0 |